MAX8648

Obsolete

Ultra-Efficient Charge Pumps for Six White/RGB LEDs in 3mm x 3mm Thin QFN

Achieves Industry's Highest Efficiency Using the Industry's First Negative Charge Pump Driving Six White/RGB LEDs Independently

Viewing:

Overview

  • Six Adaptive Current Regulators
  • Independent Voltage Supply for Each LED
  • Individual LED Brightness Control (MAX8647)
  • 24mA to 0.1mA Dimming Range
    • I²C Interface (MAX8647)
    • Serial-Pulse Dimming Logic (MAX8648)
  • ±2% Accuracy, ±0.4% Matching (typ)
  • Low 70µA Quiescent Current
  • Low 1µA Shutdown Current
  • Inrush Current Limit
  • TA Derating Function Protects LEDs
  • 16-Pin, 3mm x 3mm Thin QFN Package

The MAX8647/MAX8648 drive up to six white LEDs or two sets of RGB LEDs with regulated constant current for display backlight and fun light applications. By utilizing an inverting charge pump and extremely low-dropout adaptive current regulators, these ICs achieve very high efficiency over the full 1-cell Li+ battery voltage range and even with large LED forward voltage mismatch. The 1MHz fixed-frequency switching allows for tiny external components. The regulation scheme is optimized to ensure low EMI and low input ripple. The MAX8647/MAX8648 include thermal shutdown, open- and short-circuit protection.

The MAX8647 features an I²C serial port, while the MAX8648 features a three-wire serial-pulse logic interface. Both devices support independent on/off and dimming for main and subbacklights. The dimming ranges are pseudo-logarithmic from 24mA to 0.1mA and off in 32 steps. Both devices include a temperature derating function to safely allow bright 24mA full-scale output current setting while automatically reducing current to protect LEDs at high ambient temperatures above +60°C.

The MAX8647/MAX8648 are available in a 16-pin, 3mm x 3mm thin QFN package (0.8mm max height).

Applications

  • Camera Flash or RGB Indicators
  • Cellular Phones and Smartphones
  • PDAs, Digital Cameras, and Camcorders
  • White LED Backlighting, Single or Dual Display
  • Wide-Gamut RGB LED Display Backlighting

MAX8648
Ultra-Efficient Charge Pumps for Six White/RGB LEDs in 3mm x 3mm Thin QFN
MAX8647, MAX8648: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 11
MAX1578 PRE-RELEASE Complete Bias and White LED Power Supplies for Small TFT Displays
MAX1576 PRODUCTION 480mA White LED 1x/1.5x/2x Charge Pump for Backlighting and Camera Flash
MAX8596 PRE-RELEASE High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs
MAX8595 LAST TIME BUY High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs
MAX1561 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1599 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1574 PRODUCTION 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN
MAX1573 PRODUCTION White LED 1x/1.5x Charge Pump in UCSP and Thin QFN
MAX1582 PRE-RELEASE High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting
MAX1848 PRODUCTION White LED Step-Up Converter in SOT23
MAX1575 PRE-RELEASE White LED 1x/1.5x Charge Pump for Main and Sub-Displays
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8648EVKIT

MAX8648 Evaluation Kit

Features and Benefits

  • MAX8648 EV Kit Powers Up to Six WLEDs or One RGB LED Module
  • Adaptive Current Regulators
  • 24mA to 0.1mA Dimming Range
    • Serial-Pulse Dimming Logic (MAX8648)
    • I²C Interface (MAX8647)
  • 2% (Max) Accuracy ±0.4% (Typ) Current Matching
  • Low 70µA Quiescent Current
  • Low 1µA Shutdown Current
  • Thermal TA Derating Function
  • 2.7V to 5.5V Supply Voltage Range
  • 16-Pin, 3mm x 3mm Thin QFN IC Package
  • Fully Assembled and Tested

Product Details

The MAX8648 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the ultra-efficient charge pump for six white/RGB LEDs in a 3mm x 3mm thin QFN IC package. This MAX8648 EV kit drives six white LEDs (WLEDs) or one RGB LED module. The EV kit includes three pulse generators that are used for testing the single-wire, serial-pulse dimming of the MAX8648 IC.

The MAX8648 EV kit can also evaluate the MAX8647 when using the Maxim CMAXQUSB+ command module. To evaluate the MAX8647, order the MAX8648 EV kit, the CMAXQUSB+ command module, and a free sample of the MAX8647ETE+. The CMAXQUSB+ command module is required for SMBus™ control of the MAX8647. The MAX8647 evaluation software can be downloaded from the Maxim website at www.maximintegrated.com/evkitsoftware.

Applications

  • Camera Flash or RGB Indicators
  • Cellular Phones and Smartphones
  • PDAs, Digital Cameras, and Camcorders
  • White LED Backlighting, Single or Dual Display
  • Wide-Gamut RGB LED Display Backlighting

MAX8648EVKIT
MAX8648 Evaluation Kit

Latest Discussions

No discussions on MAX8648 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed