MAX8630Y

Obsolete

125mA 1x/1.5x Charge Pumps for 5 White LEDs in 3mm x 3mm TDFN

Viewing:

Overview

  • 93% Max/85% Avg. Efficiency (PLED/PBATT) Over Li+ Battery Discharge
  • 1% LED Current Accuracy
  • 125mA Total Drive Capability
  • Adaptive 1x/1.5x Mode Switchover
  • Single-Wire, Serial-Pulse Dimming (MAX8630Z)
    • Independent On/Off/Dimming for Main and Sub
    • Linear—Full, 31/32nd, 30/32nd, … 1/32nd
  • Direct-PWM Dimming (MAX8630Y)
  • 15, 18, 20, and 25mA Full-Scale Versions
  • Low 0.1µA Shutdown Current
  • Soft-Start Eliminates Inrush Current
  • Output Overvoltage Protection
  • Thermal-Derating Function Protects LEDs
  • 14-Pin, 3mm x 3mm TDFN Package
MAX8630Y
125mA 1x/1.5x Charge Pumps for 5 White LEDs in 3mm x 3mm TDFN
MAX8630Y, MAX8630Z: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 11
MAX1575 Obsolete White LED 1x/1.5x Charge Pump for Main and Sub-Displays
MAX1848 PRODUCTION White LED Step-Up Converter in SOT23
MAX1582 Obsolete High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting
MAX1573 PRODUCTION White LED 1x/1.5x Charge Pump in UCSP and Thin QFN
MAX1574 PRODUCTION 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN
MAX1599 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1561 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX8595 LAST TIME BUY High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs
MAX8596 Obsolete High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs
MAX1576 PRODUCTION 480mA White LED 1x/1.5x/2x Charge Pump for Backlighting and Camera Flash
MAX1578 Obsolete Complete Bias and White LED Power Supplies for Small TFT Displays
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8630Y yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed