MAX8630X

125mA 1x/1.5x Charge Pumps for 5 White LEDs in 3mm x 3mm TDFN

Delivers Thermal Derating, 1% LED Accuracy, and 85% Efficiency in a Tiny 3mm x 3mm TDFN Package and Easy Control Interfacing

Viewing:

Overview

  • 93% Max/85% Avg. Efficiency (PLED/PBATT) Over Li+ Battery Discharge
  • 1% LED Current Accuracy
  • 125mA Total Drive Capability
  • Adaptive 1x/1.5x Mode Switchover
  • Single-Wire, Serial-Pulse Dimming (MAX8630X)
    • Independent On/Off/Dimming for Main and Sub
    • Linear—Full, 31/32nd, 30/32nd, ... 1/32nd
    • Direct-PWM Dimming (MAX8630W)
    • 15, 18, 20, and 25mA Full-Scale Versions
    • Low 0.1µA Shutdown Current
    • Soft-Start Eliminates Inrush Current
    • Output Overvoltage Protection
    • Thermal-Derating Function Protects LEDs
    • 14-Pin, 3mm x 3mm TDFN Package
MAX8630X
125mA 1x/1.5x Charge Pumps for 5 White LEDs in 3mm x 3mm TDFN
MAX8630W, MAX8630X: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 11
MAX1578 Obsolete Complete Bias and White LED Power Supplies for Small TFT Displays
MAX1576 PRODUCTION 480mA White LED 1x/1.5x/2x Charge Pump for Backlighting and Camera Flash
MAX8596 Obsolete High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs
MAX8595 LAST TIME BUY High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs
MAX1561 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1599 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1574 PRODUCTION 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN
MAX1573 PRODUCTION White LED 1x/1.5x Charge Pump in UCSP and Thin QFN
MAX1582 Obsolete High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting
MAX1848 PRODUCTION White LED Step-Up Converter in SOT23
MAX1575 Obsolete White LED 1x/1.5x Charge Pump for Main and Sub-Displays
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8630X yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed