MAX86178

PRODUCTION

Ultra-Low-Power, Clinical-Grade Vital-Sign AFE

Clinical Grade AFE Enables Smallest Wearable Remote Patient Monitor to Measure 4 Body Vital Signs

Viewing:

Overview

  • PPG
    • Dual-Channel Optical Data-Acquisition System-
    • 115dB SpO2 System SNR; 112dB SNR at 16µA
    • Excellent Ambient Range and Rejection Capability
      • > 200µA Ambient Photodetector Current
      • > 90dB Ambient Rejection at 120Hz with Averaging
  • ECG
    • Clinical Grade ECG Acquisition System
      • 15.3 ENOB with 0.72μVRMS (0.05Hz to 40Hz)
      • 230fARMS Input-Current Noise (0.05Hz to 40Hz, +25°C)
    • Fully Differential Signal with CMRR > 110dB at 50Hz and 60Hz
    • High Input Impedance > 1GΩ for Extremely Low Common-to-Differential Mode Conversion
    • High DC-Differential Input Range of ±1000mV (typ 1.8V) Allows a Wide Variety of Electrodes to be Used
    • High AC-Dynamic Range of 200mVP-P Prevents Saturation Due to Motion, or Varying Half-Cell Potentials
  • BIOZ
    • High Performance BioZ Data Acquisition System
    • Low-Noise BioZ Receive Channel (17 ENOB, 0.16μVRMS)
    • Sine-Wave, Square-Wave, Current and Voltage Stimulus; 16Hz to 500kHz BIA/BIS Measurement with High Absolute Resistance and Reactance Accuracy
  • SYSTEM
    • Ultra-Low-Power Systems for Wearable Devices
    • DC and AC Lead-Off Detect Capability
    • Shutdown Current of 0.5μA (typ)
    • 256-Word FIFO for ECG, PPG, and BioZ
    • Flexible Interrupt and Multi-AFE Synchronization
    • FIFO Timing Data Allows Synchronized PPg, ECG, and BioZ
MAX86178
Ultra-Low-Power, Clinical-Grade Vital-Sign AFE
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 1
MAX20360 RECOMMENDED FOR NEW DESIGNS PMIC with Ultra-Low IQ Regulators, Charger, Fuel Gauge, and Haptic Driver for Small Li+ System
Sensor Analog Front Ends 1
MAX86176 PRODUCTION Ultra-Low-Power, Optical PPG and Single-Lead ECG AFE
Switching Regulators & Controllers 1
MAX20343 RECOMMENDED FOR NEW DESIGNS Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX86178EVKIT

Evaluation Kit for the MAX86178

Features and Benefits

  • Convenient Platform to Evaluate the MAX86178
  • Many Easy-to-Reach Test Points
  • Real-Time Monitoring and Plotting
  • Data Logging Capabilities
  • Bluetooth® LE
  • Windows®-10-Compatible GUI Software
  • Facilitates IEC 60601-2-47 Compliance Testing

Product Details

The MAX86178 evaluation kit (EV kit) provides a platform to evaluate the functionality and features of the MAX86178 with photoplethysmogram (PPG), electrocardiogram (ECG), and bioimpedance (BioZ) measurement capabilities. The EV kit allows for flexible hardware and software configurations to help the user quickly learn how to configure and optimize the MAX86178 for their own applications.

The MAX86178 is a complete PPG, ECG, and BioZ analog front-end solution that consists of two optical readout channels, one single-lead ECG channel, and a BioZ channel that supports both tetrapolar and bipolar electrode configurations, all of which can operate simultaneously. The optical readout channels support up to 6 LEDs and 4 photodiode inputs. The BioZ channel supports several modes of stimulation: square-wave sink/source currents, sine-wave currents, sine-wave voltages, and square-wave voltages with a range of frequencies to support multiple BioZ applications.

The MAX86178 EV kit consists of two boards. MAXSENSORBLE_EVKIT_B is the microcontroller (MCU) board while MAX86178_EVKIT_C is the sensor board containing the MAX86178. To enable PPG and ECG measurement capabilities, the sensor board also contains 3 LEDs (red, green, and IR), 3 discrete photodi-odes (Vishay VEMD8080), and component configurations on the ECG and BioZ channels. The EV kit can be powered through a USB connection to a PC using a USB-C to USB-A cable or a LiPo Battery. The EV kit communicates with the MAX86178GUI (should be installed in user’s system) through Bluetooth (WINBLE). The EV kit contains the latest firmware and comes with the MAXDAP-TYPE-C programming circuit board in case a firmware change is needed.

Applications

  • Ambulatory Heart Monitors
  • Impedance Cardiography/Hemodynamic Monitors
  • Pulse Arrival Time (PAT), Pulse Travel Time (PTT), Pulse Wave Velocity (PWV) Assessments
  • Pulse-Oximetry Devices
  • Single- and Multi-Frequency Bioimpedance Analysis
  • Smart-Clothing Applications
  • Wearable Vital-Sign Monitors

eval board
EVAL-STUDYWATCH45Z

Study Watch 4.5 User Guide

Features and Benefits

  • Device Configuration Block (DCB)
  • VSM Suite Library Configuration (LCFG)
  • Low Touch Feature

Product Details

This user guide explains the steps in connecting the ADI Study Watch 4.5 to a Microsoft Windows computer using a universal serial bus (USB) or Bluetooth low energy (BLE) for data streaming or logging, and analyzing the vital signs data using the Application Wavetool software.

ADI Vital Signs Monitoring Watch 4.5 is a product designed to showcase the capabilities of Analog Devices’ biomedical sensors and algorithms for vital sign monitoring.

The Study Watch 4.5 is a wearable, battery-powered device, which enables continuous monitoring and on-demand spot check measurement of photoplethysmography (PPG), electrocardiography (ECG, biopotential based), electrodermal activity (EDA, bioimpedance based), and skin temperature and motion/activity (based on a three-axis accelerometer). The raw sensor data can be parsed through the algorithms embedded within the watch to obtain real-time vital signs such as heart rate (HR), Oxygen saturation (SpO2), and respiration rate (RR).

MAX86178EVKIT
Evaluation Kit for the MAX86178
MAX86178EVKIT Board Photo Angle MAX86178EVKIT Board Photo Top MAX86178EVKIT Board Photo Bottom
EVAL-STUDYWATCH45Z
Study Watch 4.5 User Guide
EVAL-HCRWATCH4Z Platform

Reference Designs

MAXREFDES106 Health Sensor Platform 4.0
MAXREFDES106 Circuits from the lab

Health Sensor Platform 4.0

Features and Benefits

Features

  • Photoplethysmography (PPG)
  • Biopotential Measurement (ECG)
  • Bioimpedance Measurement (BioZ)
  • Skin and Ambient Temperature
  • Embedded Heart Rate (HR), Respiration Rate (RR), Oxygen Saturation (SpO2), Impedance Cardiography (ICG), and Body Impedance Analysis (BIA) Algorithms
  • Location Finder to Determine the Optimal Placement Location on the Chest
  • Motion and Acceleration
  • Chest-Worn Form Factor

Application

  • Remote Patient Monitoring/Vital Sign Patch

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-02-08 02:38
    Body Vitals on Wearables: Your Body, Talking to You
  • lazy blur
    VIDEO · 2023-11-30 04:23
    Unboxing MAXREFDES106
  • lazy blur
    VIDEO · 2022-12-13 02:28
    ADI´s Health Sensor Platform 4.0
MAXREFDES282
Health Patch Platform: Chest-Based SpO2, ECG, Heart Rate, Respiration Rate, and Temperature Measurement
MAXREFDES282# Health Patch Platform: Chest-Based SpO2, ECG, Heart Rate, Respiration Rate, and Temperature Measurement
MAXREFDES106
Health Sensor Platform 4.0
MAXREFDES106 Health Sensor Platform 4.0
MAXREFDES106 Health Sensor Platform 4.0
MAXREFDES106 Health Sensor Platform 4.0

Latest Discussions

Recently Viewed