MAX8550
PRODUCTIONIntegrated DDR Power-Supply Solutions for Desktops, Notebooks, and Graphic Cards
- Part Models
- 2
- 1ku List Price
- Starting From $6.30
Overview
- Buck Controller
- Quick-PWM with 100ns Load-Step Response
- Up to 95% Efficiency
- 2V to 28V Input Voltage Range
- 1.8V/2.5V Fixed or 0.7V to 5.5V Adjustable Output
- Up to 600kHz Selectable Switching Frequency
- Programmable Current Limit with Foldback Capability
- 1.7ms Digital Soft-Start and Independent Shutdown
- Overvoltage/Undervoltage-Protection Option
- Power-Good Window Comparator
- LDO Section
- Fully Integrated VTT and VTTR Capability
- VTT has ±3A Sourcing/Sinking Capability
- VTT and VTTR Outputs Track VREFIN/2
- All-Ceramic Output-Capacitor Designs
- 1.0V to 2.8V Input Voltage Range
- Power-Good Window Comparator
The MAX8550/MAX8551 integrate a synchronous-buck PWM controller to generate VDDQ, a sourcing and sinking LDO linear regulator to generate VTT, and a 10mA reference output buffer to generate VTTR. The buck controller drives two external N-channel MOSFETs to generate output voltages down to 0.7V from a 2V to 28V input with output currents up to 15A. The LDO can sink or source up to 1.5A continuous and 3A peak current. Both the LDO output and the 10mA reference buffer output can be made to track the REFIN voltage. These features make the MAX8550/MAX8551 ideally suited for DDR memory applications in desktops, notebooks, and graphic cards.
The PWM controller in the MAX8550/MAX8551 utilizes Maxim's proprietary Quick-PWM™ architecture with programmable switching frequencies of up to 600kHz. This control scheme handles wide input/output voltage ratios with ease and provides 100ns response to load transients while maintaining high efficiency and a relatively constant switching frequency. The MAX8550 offers fully programmable UVP/OVP and skip-mode options ideal in portable applications. Skip mode allows for improved efficiency at lighter loads. The MAX8551, which is targeted towards desktop and graphic-card applications, does not offer the pulse-skip feature.
The VTT and VTTR outputs track to within 1% of VREFIN/2. The high bandwidth of this LDO regulator allows excellent transient response without the need for bulk capacitors, thus reducing cost and size.
The buck controller and LDO regulators are provided with independent current limits. Adjustable lossless foldback current limit for the buck regulator is achieved by monitoring the drain-to-source voltage drop of the low-side MOSFET. Additionally, overvoltage and undervoltage protection mechanisms are built in. Once the overcurrent condition is removed, the regulator is allowed to enter soft-start again. This helps minimize power dissipation during a short-circuit condition. The MAX8550/MAX8551 allow flexible sequencing and standby power management using the active-low SHDNA, active-low SHDNB, and STBY inputs.
Both the MAX8550 and MAX8551 are available in a small 5mm x 5mm, 28-pin thin QFN package.
Applications
- DDR I and DDR II Memory Power Supplies
- Desktop Computers
- Game Consoles
- Graphic Cards
- Networking
- Notebooks and Desknotes
- RAID
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8550ETI+ | LFCSP | ||
| MAX8550ETI+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8550ETI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 7 | ||
| MAX8553 | PRODUCTION | 4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications |
| MAX8554 | PRODUCTION | 4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications |
| MAX1917 | PRODUCTION | Tracking, Sinking and Sourcing, Synchronous Buck Controller for DDR Memory and Termination Supplies |
| MAX1957 | PRODUCTION | Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers |
| MAX8537 | PRODUCTION | Dual-Synchronous Buck Controllers for Point-of-Load, Tracking, and DDR Memory Power Supplies |
| MAX8539 | Obsolete | Dual-Synchronous Buck Controllers for Point-of-Load, Tracking, and DDR Memory Power Supplies |
| MAX1809 | PRODUCTION | 3A, 1MHz, DDR Memory Termination Supply |
Evaluation Kits
Latest Discussions
No discussions on MAX8550 yet. Have something to say?
Start a Discussion on EngineerZone®