MAX1809
PRODUCTION3A, 1MHz, DDR Memory Termination Supply
- Part Models
- 3
- 1ku List Price
- Starting From $7.45
Overview
- Source/Sink 3A
- ±1% Output Accuracy
- Up to 1MHz Switching Frequency
- 93% Efficiency
- Internal PMOS/NMOS Switches
- 90mΩ/70mΩOn-Resistance at VIN = 4.5V
- 110mΩ/80mΩ On-Resistance at VIN = 3V
- 1.1V to VIN Adjustable Output Voltage
- 3V to 5.5V Input Voltage Range
- <1µA Shutdown Supply Current
- Programmable Constant-Off-Time Operation
- Thermal Shutdown
- Adjustable Soft-Start Inrush Current Limiting
- Output Short-Circuit Protection
The MAX1809 is a reversible energy flow, constant-off-time, pulse-width modulated (PWM), step-down DC-DC converter. It is ideal for use in notebook and subnotebook computers that require 1.1V to 5V active termination power supplies. This device features an internal PMOS power switch and internal synchronous rectifier for high efficiency and reduced component count. The internal 90mΩ PMOS power switch and 70mΩ NMOS synchronous-rectifier switch easily deliver continuous load currents up to 3A. The MAX1809 accurately tracks an external reference voltage, produces an adjustable output from 1.1V to VIN, and achieves efficiencies as high as 93%.
The MAX1809 uses a unique current-mode, constant-off-time, PWM control scheme that allows the output to source or sink current. This feature allows energy to return to the input power supply that otherwise would be wasted. The programmable constant-off-time architecture sets switching frequencies up to 1MHz, allowing the user to optimize performance trade-offs between efficiency, output switching noise, component size, and cost. The MAX1809 features an adjustable soft-start to limit surge currents during startup, a 100% duty-cycle mode for low-dropout operation, and a low-power shutdown mode that disables the power switches and reduces supply current below 1µA. The MAX1809 is available in a 28-pin QFN with an exposed backside pad, a 28-pin thin QFN, or a 16-pin QSOP.
Applications
- Active Termination Buses (MAX1993)
- DDR Memory Termination (MAX1993)
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1809EEE+ | QSOP | ||
| MAX1809EEE+T | QSOP | ||
| MAX1809ETI+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX1809ETI+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX1809 yet. Have something to say?
Start a Discussion on EngineerZone®