MAX8554
PRODUCTION4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications
4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications Offer Fastest Transient Response
- Part Models
- 2
- 1ku List Price
- Starting From $3.70
Overview
- Up to 25A Output-Current Capability
- Quick-PWM Control for Fast Loop Response
- Up to 95% Efficiency
- 4.5V to 28V Input Voltage Range
- No External Bias Supply Required
- 0 to 3.6V Input REFIN Range (MAX8553)
- Automatically Sets VTT and VTTR to within ±1% of 1/2 VREFIN- (MAX8553)
- Low 0.6V Feedback Threshold (MAX8554)
- 200kHz/300kHz/400kHz/550kHz Selectable Switching Frequencies
- Adjustable Foldback Current Limit
- Overvoltage Protection
- Digital Soft-Start
The MAX8553 is a 4.5V to 28V input-voltage, synchronous step-down controller that provides a complete power-management solution for DDR memory. The MAX8553 generates 1/2 VREFIN voltage for VTT and VTTR. The VTT and VTTR tracking voltages are maintained within 1% of 1/2 VREFIN. The MAX8554 is a 4.5V to 28V input-voltage, nontracking step-down controller with a low 0.6V feedback threshold voltage. The MAX8553/MAX8554 use Maxim's proprietary Quick-PWM™ architecture for fast transient response and operate with selectable pseudo-fixed frequencies. Both controllers can operate without an external bias supply.
The controllers operate in synchronous-rectification mode to ensure balanced current sourcing and sinking capability of up to 25A. The MAX8553/MAX8554 also provide up to 95% efficiency, making them ideal for server and point-of-load applications. Additionally, a low 5µA shutdown current allows for longer battery life in notebook applications. Lossless current monitoring is achieved by monitoring the low-side MOSFET's drain-to-source voltage. The MAX8553/MAX8554 have an adjustable foldback current limit to withstand a continuous output overload and short circuit. Digital soft-start provides control of inrush current during power-up. Overvoltage protection shuts the converter down and discharges the output capacitor. The MAX8553/MAX8554 come in space-saving 16-pin QSOP packages.
Applications
- AGTL Bus Termination Supplies
- ASIC and CPU Core Voltages
- DDR I and DDR II Memory Power Supplies
- Notebook and LCD-PC Power Supplies
- Servers and Storage Applications
- Wide-Input Power Supplies
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8554EEE+ | QSOP | ||
| MAX8554EEE+T | QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX8554 yet. Have something to say?
Start a Discussion on EngineerZone®