MAX8537
PRODUCTIONDual-Synchronous Buck Controllers for Point-of-Load, Tracking, and DDR Memory Power Supplies
- Part Models
- 2
- 1ku List Price
- Starting From $4.83
Overview
- MAX8537/MAX8539: Complete DDR Supplies
- MAX8538: Dual Nontracking Controller
- Out-of-Phase (MAX8537/MAX8538) or In-Phase (MAX8539) Operation
- 4.5V to 23V Wide Input Range (Operate Down to 1.8V Input with External 5V Supply)
- Tracking Supply Maintains VTT = VTTR = 1/2 VDDQ
- Adjustable Output from 0.8V to 3.6V with 1% Accuracy
- VTTR Reference Sources and Sinks Up to 15mA
- 200kHz to 1.4MHz Adjustable Switching Frequency
- All-Ceramic Design Achievable
- >90% Efficiency
- Independent POK_ and EN_
- Adjustable Soft-Start and Soft-Stop for Each Output
- Lossless Adjustable-Hiccup Current Limit
- Output Overvoltage Protection
- 28-Pin QSOP Package
The MAX8537/MAX8539 controllers provide a complete power-management solution for both double-data-rate (DDR) and combiner supplies. The MAX8537 and MAX8539 are configured for out-of-phase and in-phase DDR power-supply operations, respectively, and generate three outputs: the main memory voltage (VDDQ), the tracking sinking/sourcing termination voltage (VTT), and the termination reference voltage (VTTR). The MAX8538 is configured as a dual out-of-phase controller for point-of-load supplies. Each buck controller can source or sink up to 25A of current, while the termination reference can supply up to 15mA output.
The MAX8537/MAX8538/MAX8539 use constant-frequency voltage-mode architecture with operating frequencies of 200kHz to 1.4MHz. An internal high- bandwidth (25MHz) operational amplifier is used as an error amplifier to regulate the output voltage. This allows fast transient response, reducing the number of output capacitors. An all-N-FET design optimizes efficiency and cost. The MAX8537/MAX8538/MAX8539 have a 1% accurate reference. The second synchronous buck controller in the MAX8537/MAX8539 and the VTTR amplifier generate 1/2 VDDQ voltage for VTT and VTTR, and track the VDDQ within ±1%.
This family of controllers uses a high-side current-sense architecture for current limiting. ILIM pins allow the setting of an adjustable, lossless current limit for different combinations of load current and RDSON. Alternately, more accurate overcurrent limit is achieved by using a sense resistor in series with the high-side FET. Overvoltage protection is achieved by latching off the high-side MOSFET and latching on the low-side MOSFET when the output voltage exceeds 17% of its set output. Independent enable, power-good, and soft-start features enhance flexibility.
Applications
- Broadband Routers
- DDR Memory Power Supplies
- Networking Systems
- Notebooks and Desknotes
- Power Combiner in Advanced VGA Cards
- Power DSP Core Supplies
- RAMBUS Memory Power Supplies
- Servers and Storage Systems
- xDSL Modems and Routers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8537EEI+ | QSOP | ||
| MAX8537EEI+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX8537EEI+ | PRODUCTION | |
| MAX8537EEI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 3 | ||
| MAX8553 | PRODUCTION | 4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications |
| MAX8554 | PRODUCTION | 4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications |
| MAX1718 | PRODUCTION | Notebook CPU Step-Down Controller for Intel Mobile Voltage Positioning (IMVP-II) |
Evaluation Kits
Latest Discussions
No discussions on MAX8537 yet. Have something to say?
Start a Discussion on EngineerZone®