MAX7705

PRODUCTION

µP Power Supply Monitor with Reset

Power Supply Monitor with Reset

Viewing:

Overview

  • No External Components
  • Low Cost
  • Precise Reset Threshold
  • 280ms Power-On Reset Delay
  • 8-Pin DIP and SO Packages

In applications with microprocessors (µPs) that have a RESET input, the MAX7705 is functionally and socket compatible with the TL7705, but requires no external components. It provides power-supply glitch immunity and a guaranteed power-up reset delay, while typically consuming 1/27th the power from a +5V supply.

The MAX7705 monitors the power supply in µP and digital systems. The RESET output is valid for VCC down to 1V. The device offers excellent circuit reliability and low cost by eliminating external components and adjustments.

A system reset is provided during power-up, power-down, and brownout conditions. When VCC is below the reset threshold, RESET is low and holds the µP in reset. RESET will go high 280ms after VCC rises above the reset threshold. The MAX7705 is available in 8-pin DIP and SO packages.

Applications

  • Minimum Component Count Low-Cost Processor Systems

MAX7705
µP Power Supply Monitor with Reset
MAX7705: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 13
MAX809 PRODUCTION 3-Pin Microprocessor Reset Circuits
MAX810 PRODUCTION 3-Pin Microprocessor Reset Circuits
MAX811 PRODUCTION 4-Pin µP Voltage Monitors with Manual Reset Input
MAX812 PRODUCTION 4-Pin µP Voltage Monitors with Manual Reset Input
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6332 PRE-RELEASE 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6333 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6334 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6335 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6336 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6337 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX7705 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed