MAX812
MAX812
PRODUCTION4-Pin µP Voltage Monitors with Manual Reset Input
4-Pin SOT Reset ICs with Manual Reset
- Part Models
- 10
- 1ku List Price
- Starting From $2.17
Viewing:
Overview
- Integrated Voltage Monitor Increases System Robustness with Added Manual Reset
- Precision Monitoring of 3V, 3.3V, and 5V Power-Supply Voltages
- 140ms Min Power-On-Reset Pulse Width
- - Active-Low RESET Output (MAX811), RESET Output (MAX812)
- Guaranteed Over Temperature
- Guaranteed Active-Low RESET Valid to VCC = 1V (MAX811)
- Power-Supply Transient Immunity
- Saves Board Space
- No External Components
- 4-Pin SOT143 Package
- Low Power Consumption Simplifies Power-Supply Requirements
- 6µA Supply Current
The MAX811/MAX812 are low-power microprocessor (µP) supervisory circuits used to monitor power supplies in µP and digital systems. They provide excellent circuit reliability and low cost by eliminating external components and adjustments when used with 5V-powered or 3V-powered circuits. The MAX811/MAX812 also provide a debounced manual reset input.
These devices perform a single function: They assert a reset signal whenever the VCC supply voltage falls below a preset threshold, keeping it asserted for at least 140ms after VCC has risen above the reset threshold. The only difference between the two devices is that the MAX811 has an active-low RESET output (which is guaranteed to be in the correct state for VCC down to 1V), while the MAX812 has an active-high RESET output. The reset comparator is designed to ignore fast transients on VCC. Reset thresholds are available for operation with a variety of supply voltages.
Low supply current makes the MAX811/MAX812 ideal for use in portable equipment. The devices come in a 4-pin SOT143 package.
Applications
- Computers: Desktop, Workstation, Server
- Controllers
- Critical µP and µC Power Monitoring
- Intelligent Instruments
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
Design Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX812LEUS+ | SOT_23 | ||
| MAX812LEUS+T | SOT_23 | ||
| MAX812MEUS+ | SOT_23 | ||
| MAX812MEUS+T | SOT_23 | ||
| MAX812REUS+ | SOT_23 | ||
| MAX812REUS+T | SOT_23 | ||
| MAX812SEUS+ | SOT_23 | ||
| MAX812SEUS+T | SOT_23 | ||
| MAX812TEUS+ | SOT_23 | ||
| MAX812TEUS+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX812LEUS+ | PRODUCTION | |
| MAX812LEUS+T | PRODUCTION | |
| MAX812MEUS+ | PRODUCTION | |
| MAX812MEUS+T | PRODUCTION | |
| MAX812REUS+ | PRODUCTION | |
| MAX812REUS+T | PRODUCTION | |
| MAX812SEUS+ | PRODUCTION | |
| MAX812SEUS+T | PRODUCTION | |
| MAX812TEUS+ | PRODUCTION | |
| MAX812TEUS+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX812MEUS+T | PRODUCTION | |
| MAX812SEUS+T | PRODUCTION | |
| MAX812TEUS+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 14 | ||
| MAX6326 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6327 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6328 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6332 | Obsolete | 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits |
| MAX6333 | PRODUCTION | 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits |
| MAX6334 | PRODUCTION | 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits |
| MAX6335 | PRODUCTION | 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset |
| MAX6336 | PRODUCTION | 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset |
| MAX6337 | PRODUCTION | 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset |
| MAX811 | PRODUCTION | 4-Pin µP Voltage Monitors with Manual Reset Input |
| MAX803 | PRODUCTION | 3-Pin Microprocessor Reset Circuits |
| MAX6711 | PRODUCTION | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
| MAX6712 | Obsolete | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
| MAX6713 | PRODUCTION | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX812 yet. Have something to say?
Start a Discussion on EngineerZone®