MAX6333
MAX6333
PRODUCTION3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
Industry's-First Stand-Alone Reset ICs for 1.8V supplies in SOT package
- Part Models
- 11
- 1ku List Price
- Starting From $2.36
Viewing:
Overview
- Ultra-Low 0.7V Operating Supply Voltage
- Low 3.3µA Supply Current
- Precision Monitoring of 1.8V and 2.5V Power-Supply Voltages
- Reset Thresholds Available from 1.6V to 2.5V, in Approximately 100mV Increments
- Fully Specified over Temperature
- Three Power-On Reset Pulse Widths Available (1ms min, 20ms min, 100ms min)
- Low Cost
- Three Available Output Structures: Push/Pull Active-Low RESET, Push/Pull RESET, Open-Drain Active-Low RESET
- Guaranteed RESET/Active-Low RESET Valid to VCC = 0.7V (MAX6332/MAX6333)
- Power-Supply Transient Immunity
- No External Components
- 3-Pin SOT23 Package
- Pin-Compatible with MAX809/MAX810 and MAX6326/MAX6327/MAX6328
The MAX6332/MAX6333/MAX6334 microprocessor (µP) supervisory circuits monitor the power supplies in 1.8V to 3.3V µP and digital systems. They increase circuit reliability and reduce cost by eliminating external components and adjustments.
These devices perform a single function: they assert a reset signal whenever the VCC supply voltage declines below a preset threshold, keeping it asserted for a preset timeout period after VCC has risen above the reset threshold. The only difference among the three devices is their output. The MAX6333 (push/pull) and MAX6334 (open-drain) have an active-low RESET output, while the MAX6332 (push/pull) has an active-high RESET output. The MAX6332/MAX6333 are guaranteed to be in the correct state for VCC down to 0.7V. The MAX6334 is guaranteed to be in the correct state for VCC down to 1.0V.
The reset comparator in these ICs is designed to ignore fast transients on VCC. Reset thresholds are factory-trimmable between 1.6V and 2.5V, in approximately 100mV increments. There are 15 standard versions available (2,500 piece minimum-order quantity); contact the factory for availability of nonstandard versions (10,000 piece minimum-order quantity). For space-critical applications, the MAX6332/MAX6333/MAX6334 come packaged in a 3-pin SOT23.
Applications
- Computers
- Controllers
- Critical μP/μC Power Monitoring
- Intelligent Instruments
- Pentium® II Computers
- Portable/Battery-Powered Equipment
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6333UR16D2+ | SOT_23 | ||
| MAX6333UR16D3+ | SOT_23 | ||
| MAX6333UR16D3+T | SOT_23 | ||
| MAX6333UR18D3+ | SOT_23 | ||
| MAX6333UR18D3+T | SOT_23 | ||
| MAX6333UR23D2+ | SOT_23 | ||
| MAX6333UR23D2+T | SOT_23 | ||
| MAX6333UR23D3+ | SOT_23 | ||
| MAX6333UR23D3+T | SOT_23 | ||
| MAX6333UR24D3+ | SOT_23 | ||
| MAX6333UR24D3+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 18, 2014 - 1370_ERRATA ASSEMBLY |
||
| MAX6333UR16D2+ | ||
| MAX6333UR16D3+ | PRODUCTION | |
| MAX6333UR16D3+T | PRODUCTION | |
| MAX6333UR18D3+ | PRODUCTION | |
| MAX6333UR18D3+T | PRODUCTION | |
| MAX6333UR23D2+ | PRODUCTION | |
| MAX6333UR23D2+T | PRODUCTION | |
| MAX6333UR23D3+ | PRODUCTION | |
| MAX6333UR23D3+T | PRODUCTION | |
| MAX6333UR24D3+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6333UR16D3+T | PRODUCTION | |
| MAX6333UR18D3+T | PRODUCTION | |
| MAX6333UR24D3+T | PRODUCTION | |
|
Jul 3, 2023 - 2361NA WAFER FAB |
||
| MAX6333UR16D3+T | PRODUCTION | |
| MAX6333UR18D3+ | PRODUCTION | |
| MAX6333UR18D3+T | PRODUCTION | |
| MAX6333UR23D2+ | PRODUCTION | |
| MAX6333UR23D2+T | PRODUCTION | |
| MAX6333UR23D3+T | PRODUCTION | |
| MAX6333UR24D3+ | PRODUCTION | |
| MAX6333UR24D3+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX6333UR16D3+T | PRODUCTION | |
| MAX6333UR23D2+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX6333 yet. Have something to say?
Start a Discussion on EngineerZone®