MAX7314
PRODUCTION18-Port GPIO with LED Intensity Control, Interrupt, and Hot-Insertion Protection
- Part Models
- 4
- 1ku List Price
- Starting From $4.22
Overview
- 400kbps, 2-Wire Serial Interface, 5.5V Tolerant
- 2V to 3.6V Operation
- Overall 8-Bit PWM LED Intensity Control
- Global 16-Step Intensity Control
- Individual 16-Step Intensity Controls
- 2-Phase LED Blinking
- 50mA Maximum Port Output Current
- Supports Hot Insertion
- Outputs are 5.5V-Rated Open Drain
- Inputs are Overvoltage Protected to 5.5V
- Transition Detection with Interrupt Output
- 1.2µA (typ), 3.6µA (max) Operating Current
- Small 4mm x 4mm, Thin QFN Package
- -40°C to +125°C Temperature Range
The MAX7314 I²C-compatible serial interfaced peripheral provides microprocessors with 16 I/O ports plus one output-only port and one input-only port. Each I/O port can be individually configured as either an open-drain current-sinking output rated at 50mA and 5.5V, or a logic input with transition detection. The output-only port can be assigned as an interrupt output for transition detection. The outputs are capable of driving LEDs, or providing logic outputs with external resistive pullup up to 5.5V.
Eight-bit PWM current control is built in for all 17 output ports. A 4-bit global control applies to all LED outputs and provides coarse adjustment of current from fully off to fully on with 14 intensity steps in between. Each output has an individual 4-bit control, which further divides the globally set current into 16 more steps. Alternatively, the current control can be configured as a single 8-bit control that sets all outputs at once.
Each output has independent blink timing with two blink phases. All LEDs can be individually set to be on or off during either blink phase, or to ignore the blink control. The blink period is controlled by a clock input (up to 1kHz) on BLINK or by a register. The BLINK input can also be used as a logic control to turn the LEDs on and off, or as a general-purpose input.
The MAX7314 supports hot insertion. All port pins, the active-low INT output, SDA, SCL, active-low RST, BLINK, and the slave address input ADO remain high impedance in powerdown (V+ = 0V) with up to 6V asserted upon them. The MAX7314 is controlled through a 2-wire serial interface, and uses four-level logic to allow four I²C addresses from only one select pin.
Applications
- Keypad Backlights
- LCD Backlights
- LED Status Indication
- Relay Drivers
- RGB LED Drivers
- System I/O Ports
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7314AEG+ | QSOP | ||
| MAX7314AEG+T | QSOP | ||
| MAX7314ATG+ | 24-TQFN-4X4X0.75 | ||
| MAX7314ATG+T | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX7314AEG+ | PRODUCTION | |
| MAX7314AEG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX7314AEG+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX7314ATG+ | PRODUCTION | |
| MAX7314ATG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX7314ATG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| I/O Expanders 9 | ||
| MAX7300 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander |
| MAX7301 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander |
| MAX7311 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7312 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7313 | PRODUCTION | 16-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7315 | PRODUCTION | 8-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7316 | Obsolete | 10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7317 | PRODUCTION | 10-Port SPI-Interfaced I/O Expander with Overvoltage and Hot-Insertion Protection |
| MAX7318 | PRODUCTION | 2-Wire-Interfaced, 16-Bit, I/O Port Expander with Interrupt and Hot-Insertion Protection |
| LED Drivers 5 | ||
| MAX6964 | PRODUCTION | 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection |
| MAX6965 | PRODUCTION | 9-Output LED Driver with Intensity Control and Hot-Insertion Protection |
| MAX6956 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander |
| MAX6957 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander |
| MAX7310 | PRODUCTION | 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset |
Tools & Simulations
Software Development 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX7314 yet. Have something to say?
Start a Discussion on EngineerZone®