MAX7310
MAX7310
PRODUCTION2-Wire-Interfaced 8-Bit I/O Port Expander with Reset
2-Wire-Interfaced 8-Bit I/O Port Expander with Reset can Sink Up to 30mA per Port for SMBus-Compatible and I²C-Compatible Applications
- Part Models
- 6
- 1ku List Price
- Starting From $3.48
Viewing:
Overview
- 400kHz 2-Wire Interface
- 2.3V to 5.5V Operation
- Low Standby Current (1.7µA typ)
- Bus Timeout for Lock-Up-Free Operation
- 56 Slave ID Addresses
- Polarity Inversion
- Eight I/O Pins that Default to Inputs on Power-Up
- 5V Tolerant Open-Drain Output on I/O0
- 4mm x 4mm, 0.8mm Thin QFN Package
- -40°C to +125°C Operation
The MAX7310 provides 8-bit parallel input/output port expansion for SMBus-compatible and I²C-compatible applications. The MAX7310 consists of an input port register, an output port register, a polarity inversion register, a configuration register, a bus timeout register, and an SMBus/I²C-compatible serial interface. The system master can invert the MAX7310 input data by writing to the active-high polarity inversion register. The system master can enable or disable bus timeout by writing to the bus timeout register.
Any of the eight I/O ports can be configured as input or output. An active-low reset input sets the eight I/Os as inputs. Three address-select pins configure one of 56 slave ID addresses.
The MAX7310 is available in 16-pin thin QFN, TSSOP, and QSOP packages and is specified over the -40°C to +125°C automotive temperature range.
Applications
- Cellular Handsets
- Desktop Computers: Motherboards
- GPIO
- Industrial Control
- Industrial Displays
- Instrumentation and Test Measurement
- Medical Equipment
- RAID Systems
- Servers
- White LED Drivers
Documentation
Data Sheet 1
Technical Articles 3
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7310AEE+ | QSOP | ||
| MAX7310AEE+T | QSOP | ||
| MAX7310ATE+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX7310ATE+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX7310AUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX7310AUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX7310AEE+ | PRODUCTION | |
| MAX7310AEE+T | PRODUCTION | |
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX7310AEE+ | PRODUCTION | |
| MAX7310AEE+T | PRODUCTION | |
| MAX7310ATE+ | PRODUCTION | |
| MAX7310ATE+T | PRODUCTION | |
| MAX7310AUE+ | PRODUCTION | |
| MAX7310AUE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX7310ATE+ | PRODUCTION | |
| MAX7310ATE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX7310ATE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX7310AUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| I/O Expanders 12 | ||
| MAX7300 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander |
| MAX7301 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander |
| MAX1608 | PRODUCTION | Octal, SMBus-to-Parallel I/O Expanders |
| MAX1609 | PRODUCTION | Octal, SMBus-to-Parallel I/O Expanders |
| MAX7311 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7312 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7313 | PRODUCTION | 16-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7315 | PRODUCTION | 8-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7314 | PRODUCTION | 18-Port GPIO with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7316 | Obsolete | 10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7317 | PRODUCTION | 10-Port SPI-Interfaced I/O Expander with Overvoltage and Hot-Insertion Protection |
| MAX7318 | PRODUCTION | 2-Wire-Interfaced, 16-Bit, I/O Port Expander with Interrupt and Hot-Insertion Protection |
| LED Drivers 4 | ||
| MAX6965 | PRODUCTION | 9-Output LED Driver with Intensity Control and Hot-Insertion Protection |
| MAX6964 | PRODUCTION | 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection |
| MAX6956 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander |
| MAX6957 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander |