MAX6625
PRODUCTION9-Bit/12-Bit Temperature Sensors with I²C-Compatible Serial Interface in a SOT23
9-Bit and 12-Bit Temperature Sensing in A 6-Lead SOT
- Part Models
- 8
- 1ku List Price
- Starting From $1.69
Overview
- 9-Bit Temperature-to-Digital Converter (MAX6625)
- 12-Bit Temperature-to-Digital Converter (MAX6626)
- I²C-Compatible Serial Interface
- Up to Four Devices on a Single Bus
- Versatile Alarm Output with Programmable Trip Temperature and Hysteresis
- Low-Power Shutdown Mode
- Space-Saving TDFN or SOT23 Packages
- Lead-Free Version Available (TDFN Package)
The MAX6625/MAX6626 combine a temperature sensor, a programmable overtemperature alarm, and an I²C-compatible serial interface into single compact packages. They convert their die temperatures into digital values using internal analog-to-digital converters (ADCs). The result of the conversion is held in a temperature register, readable at any time through the serial interface. A dedicated alarm output, OT, activates if the conversion result exceeds the value programmed in the high-temperature register. A programmable fault queue sets the number of faults that must occur before the alarm activates, preventing spurious alarms in noisy environments. OT has programmable output polarity and operating modes.
The MAX6625/MAX6626 feature a shutdown mode that saves power by turning off everything but the power-on reset and the I²C-compatible interface. Four separate addresses can be configured with the ADD pin, allowing up to four MAX6625/MAX6626 devices to be placed on the same bus. The MAX6625P/MAX6626P OT outputs are open drain, and the MAX6625R/MAX6626R OT outputs include internal pullup resistors.
The MAX6625 has a 9-bit internal ADC and can function as a replacement for the LM75 in most applications. The MAX6626 has a 12-bit internal ADC. Both devices come in the space-saving 6-pin SOT23 package, or the 6-pin TDFN package.
Applications
- Fan Control
- Industrial Equipment
- System Temperature Control
- Temperature Alarms
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6625PMTT+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6625PMTT+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6625PMUT+ | SOT_23 | ||
| MAX6625PMUT+T | SOT_23 | ||
| MAX6625RMTT+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6625RMTT+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6625RMUT+ | SOT_23 | ||
| MAX6625RMUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX6625PMTT+ | PRODUCTION | |
| MAX6625RMTT+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX6625PMTT+ | PRODUCTION | |
| MAX6625PMTT+T | PRODUCTION | |
| MAX6625RMTT+ | PRODUCTION | |
| MAX6625RMTT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX6625PMTT+T | PRODUCTION | |
| MAX6625RMTT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6625PMUT+T | PRODUCTION | |
| MAX6625RMUT+ | PRODUCTION | |
| MAX6625RMUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Temperature Sensors 5 | ||
| MAX1617 | PRODUCTION | Remote/Local Temperature Sensor with SMBus Serial Interface |
| MAX1617A | PRODUCTION | Remote/Local Temperature Sensor with SMBus Serial Interface |
| MAX1619 | PRODUCTION | Remote/Local Temperature Sensor with Dual Alarm Outputs and SMBus Serial Interface |
| MAX1668 | PRODUCTION | Multichannel Remote/Local Temperature Sensors |
| MAX1805 | PRODUCTION | Multichannel Remote/Local Temperature Sensors |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX6625 yet. Have something to say?
Start a Discussion on EngineerZone®