MAX6616

PRE-RELEASE

Dual-Channel Temperature Monitors and Fan-Speed Controllers with Thermistor Inputs

Industry's Only Dual-Channel Temperature Monitor and Fan Controllers with Thermistor Inputs

Viewing:

Overview

  • Two Thermistor Inputs
  • Two Open-Drain PWM Outputs for Fan-Speed Control
  • Local Temperature Sensor
  • Six GPIOs (MAX6616)
  • Programmable Fan-Control Characteristics
  • Controlled PWM Rate-of-Change Ensures Unobtrusive Fan-Speed Adjustments
  • Fail-Safe System Protection
  • Active-Low OT Output for Throttling or Shutdown
  • Nine Different Pin-Programmable SMBus Addresses
  • 16-Pin and 24-Pin QSOP Packages

The MAX6615/MAX6616 monitor two temperature channels, either the internal die temperature and the temperature of an external thermistor, or the temperatures of two external thermistors. The temperature data controls a PWM output signal to adjust the speed of a cooling fan, thereby minimizing noise when the system is running cool, but providing maximum cooling when power dissipation increases. The fans' tachometer output signals are monitored by the MAX6615/MAX6616 to detect fan failure. If a fan failure is detected, the active-low FAN_FAIL output is asserted.

The 2-wire serial interface accepts standard system management bus (SMBus™) write byte, read byte, send byte, and receive byte commands to read the temperature data and program the alarm thresholds. The programmable alarm output can be used to generate interrupts, throttle signals, or overtemperature shutdown signals.

The MAX6616 features six GPIOs to provide additional flexibility. All of the GPIOs power-up as inputs, with the exception of GPIO0, which powers up as either an input or an output as determined by connecting the PRESET pin to ground or VCC.

The MAX6616 is available in a 24-pin QSOP package, while the MAX6615 is available in a 16-pin QSOP package. Both devices operate from a single-supply voltage range of 3.0V to 5.5V, have operating temperature ranges of -40°C to +125°C, and consume just 500µA of supply current.

Applications

  • Desktop Computers
  • Networking Equipment
  • Power Supplies
  • Servers
  • Workstations

MAX6616
Dual-Channel Temperature Monitors and Fan-Speed Controllers with Thermistor Inputs
MAX6615, MAX6616: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6616 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed