MAX6513

PRE-RELEASE

Low-Cost, Remote SOT Temperature Switch

Industry's Only Temperature Switch for External P-N Junction - Either a Discrete Diode-Connected Transistor on an External IC Die

Viewing:

Overview

  • Continuously Measure External Junction Temperature
  • Factory-Programmed Temperature Threshold from +45°C to +125°C in 10°C Increments
  • Insensitive to Series Parasitic Resistance
  • Active-High Output for Direct Fan Control
  • < 100ms Response Time
  • Accuracy
    • ±3°C (TREMOTE = +45°C to +125°C, TA = -5°C to +55°C)
    • ±5°C (TREMOTE = +45°C to +125°C, TA= -40°C to +85°C)
  • Pin-Selectable 5°C or 10°C Hysteresis
  • 400µA Average Current Consumption
  • +3.0V to +5.5V Supply Range
  • 6-Pin TDFN Package (Lead(Pb)-Free) with Exposed Pad

The MAX6513 is a fully integrated, remote temperature switch that uses an external P-N junction (typically a diode-connected transistor) as the sensing element to measure the remote temperature. The device asserts a logic signal when the temperature crosses a factory-programmed threshold. Available trip thresholds are from +45°C to +125°C in 10°C increments. Accuracy is within ±3°C (TA = -5°C to +55°C) or ±5°C (TA = -40°C to +85°C). Hysteresis is pin selectable to 5°C or 10°C.

The MAX6513 has an active-high CMOS output. The output is asserted when the temperature exceeds the threshold value. The active-high CMOS output can directly drive a power FET to control a cooling fan.

The MAX6513 operates from a +3.0V to +5.5V supply and typically consumes 400µA of supply current. It is available in a 6-pin lead-free TDFN package.

Applications

  • Battery Packs
  • CPU Temperature Monitoring in High-Speed Computers
  • Fan Control
  • Multichip Modules
  • Temperature Alarms
  • Temperature Control

MAX6513
Low-Cost, Remote SOT Temperature Switch
MAX6513: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Sensors 10
MAX6501 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6502 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6503 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6504 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6505 PRODUCTION Dual Trip SOT Temperature Switches
MAX6506 PRE-RELEASE Dual Trip SOT Temperature Switches
MAX6507 PRE-RELEASE Dual Trip SOT Temperature Switches
MAX6508 LAST TIME BUY Dual Trip SOT Temperature Switches
MAX6509 PRODUCTION Resistor-Programmable SOT Temperature Switches
MAX6510 PRODUCTION Resistor-Programmable SOT Temperature Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6513 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed