MAX6507

PRE-RELEASE

Dual Trip SOT Temperature Switches

Dual Temperature Comparators in a SOT23! Small, Simple, and Low-Power

Viewing:

Overview

  • ±0.5°C (typ) Threshold Accuracy Over Full Temperature Range
  • No External Components Required
  • Low Cost
  • 30µA (typ) Supply Current
  • Factory-Programmed Thresholds from -40°C to +125°C in 5°C Increments
  • Open-Drain Outputs (MAX6505/MAX6507), Push-Pull Outputs (MAX6506/MAX6508)
  • Pin Selectable 2°C, 10°C Hysteresis (MAX6507/MAX6508)
  • Pin Selectable +5°C, +10°C, +20°C, +30°C TALARM - TWARN (MAX6505/MAX6506)
  • SOT23 Package

The MAX6505–MAX6508 temperature switches have dual logic outputs that assert when the die temperature crosses their trip thresholds. Trip thresholds are factory programmed to convenient temperatures in 5°C increments.

The MAX6505/MAX6506 have an ALARM output that asserts when the temperature is above the factory-programmed thresholds (available from -40°C to +125°C). They also have a WARN output that asserts when the temperature is several degrees below the ALARM threshold. The difference between the ALARM and WARN thresholds (ΔTAW) is pin selectable to +5°C, +10°C, +20°C, or +30°C. The MAX6505's logic outputs are open drain, while the MAX6506's logic outputs are push-pull.

The MAX6507 has open-drain outputs (active-low OVER, OK), and the MAX6508 has push-pull outputs (OVER, active-low OK), each with two factory-programmed threshold temperatures (TOVER and TUNDER) in the wide range of -40°C to +125°C. The overtemperature output asserts when the temperature is above TOVER. When the temperature is in the desired window (less than TOVER and greater than TUNDER), OK (active-low OK) asserts.

The MAX6505–MAX6508 are accurate to ±0.5°C (typ), ±5.5°C (max). Operating from a +2.5V to +5.5V supply, these low-cost devices typically consume 30µA supply current and require no external components for setting trip points. The MAX6505–MAX6508 are available in a 6-pin SOT23 package.

Applications

  • Fan Control
  • Temperature Alarms
  • Temperature Control

MAX6507
Dual Trip SOT Temperature Switches
MAX6505, MAX6506, MAX6507, MAX6508: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Sensors 6
MAX6501 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6502 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6503 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6504 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6509 PRODUCTION Resistor-Programmable SOT Temperature Switches
MAX6510 PRODUCTION Resistor-Programmable SOT Temperature Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6507 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed