MAX6505
PRODUCTIONDual Trip SOT Temperature Switches
Dual Temperature Comparators in a SOT23! Small, Simple, and Low-Power
- Part Models
- 3
- 1ku List Price
- Starting From $1.29
Overview
- ±0.5°C (typ) Threshold Accuracy Over Full Temperature Range
- No External Components Required
- Low Cost
- 30µA (typ) Supply Current
- Factory-Programmed Thresholds from -40°C to +125°C in 5°C Increments
- Open-Drain Outputs (MAX6505/MAX6507), Push-Pull Outputs (MAX6506/MAX6508)
- Pin Selectable 2°C, 10°C Hysteresis (MAX6507/MAX6508)
- Pin Selectable +5°C, +10°C, +20°C, +30°C TALARM - TWARN (MAX6505/MAX6506)
- SOT23 Package
The MAX6505–MAX6508 temperature switches have dual logic outputs that assert when the die temperature crosses their trip thresholds. Trip thresholds are factory programmed to convenient temperatures in 5°C increments.
The MAX6505/MAX6506 have an ALARM output that asserts when the temperature is above the factory-programmed thresholds (available from -40°C to +125°C). They also have a WARN output that asserts when the temperature is several degrees below the ALARM threshold. The difference between the ALARM and WARN thresholds (ΔTAW) is pin selectable to +5°C, +10°C, +20°C, or +30°C. The MAX6505's logic outputs are open drain, while the MAX6506's logic outputs are push-pull.
The MAX6507 has open-drain outputs (active-low OVER, OK), and the MAX6508 has push-pull outputs (OVER, active-low OK), each with two factory-programmed threshold temperatures (TOVER and TUNDER) in the wide range of -40°C to +125°C. The overtemperature output asserts when the temperature is above TOVER. When the temperature is in the desired window (less than TOVER and greater than TUNDER), OK (active-low OK) asserts.
The MAX6505–MAX6508 are accurate to ±0.5°C (typ), ±5.5°C (max). Operating from a +2.5V to +5.5V supply, these low-cost devices typically consume 30µA supply current and require no external components for setting trip points. The MAX6505–MAX6508 are available in a 6-pin SOT23 package.
Applications
- Fan Control
- Temperature Alarms
- Temperature Control
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6505UTP085+T | Small-Outline Transistor Package | ||
| MAX6505UTP100+ | Small-Outline Transistor Package | ||
| MAX6505UTP100+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6505UTP085+T | PRODUCTION | |
|
Mar 13, 2023 - 2361N WAFER FAB |
||
| MAX6505UTP100+ | PRODUCTION | |
| MAX6505UTP100+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX6505UTP100+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Temperature Sensors 6 | ||
| MAX6501 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
| MAX6502 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
| MAX6503 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
| MAX6504 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
| MAX6509 | PRODUCTION | Resistor-Programmable SOT Temperature Switches |
| MAX6510 | PRODUCTION | Resistor-Programmable SOT Temperature Switches |
Latest Discussions
No discussions on MAX6505 yet. Have something to say?
Start a Discussion on EngineerZone®