MAX6406

PRE-RELEASE

Voltage Detectors in 4-Bump (2 x 2) Chip-Scale Package

Low-Power Voltage Detectors in 4-Bump Chip Scale Package

Viewing:

Overview

  • Tiny 4-Bump (2 x 2) UCSP (See UCSP Reliability Section for More Details).
  • 70% Smaller Than SC70 Packages
  • Ultra-Low 500nA Supply Current (MAX6406/MAX6407/MAX6408)
  • Factory-Trimmed Reset Thresholds from 2.20V to 4.63V in Approximately 100mV Increments
  • ±2.5% Threshold Accuracy (-40°C to +85°C)
  • Manual Reset Input
  • Guaranteed OUT Valid to VCC = 1.0V
  • Three Reset Output Logic Options: Active-Low Push-Pull, Active-High Push-pull, and Active-Low Open-Drain
  • Immune to Short VCC Transients
  • No External Components

The MAX6406–MAX6411 is a family of ultra-low power circuits used for monitoring battery, power-supply, and regulated system voltages. Each detector contains a precision bandgap reference comparator and is trimmed to specified trip threshold voltages. These devices provide excellent circuit reliability and low cost by eliminating external components and adjustments when monitoring system voltages from 2.5V to 5.0V. A manual reset input is also included.

The MAX6406–MAX6411 assert a signal whenever the VCC supply voltage falls below a preset threshold. These devices are differentiated by their output logic configurations and preset threshold voltages. The MAX6406/MAX6409 (push-pull) and the MAX6408/MAX6411 (open-drain) have an active-low output (active-low OUT is logic low when VCC is below VTH). The MAX6407/MAX6410 have an active-high push-pull output (OUT is logic high when VCC is below VTH). All parts are guaranteed to be in the correct output logic state for VCC down to 1V. The detector is designed to ignore fast transients on VCC. The MAX6406/MAX6407/MAX6408 have voltage thresholds between 2.20V and 3.08V in approximately 100mV increments. The MAX6409/MAX6410/MAX6411 have voltage thresholds between 3.30V and 4.63V in approximately 100mV increments.

Ultra-low supply current of 500nA (MAX6406/MAX6407/MAX6408) makes these parts ideal for use in portable equipment. These devices are available in 4-bump chip-scale packages (UCSP™).

Applications

  • Cell Phones
  • MP3 Players
  • Pagers
  • PDAs
  • Portable Battery-Powered Equipment

MAX6406
Voltage Detectors in 4-Bump (2 x 2) Chip-Scale Package
MAX6406, MAX6407, MAX6408, MAX6409, MAX6410, MAX6411: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 2
MAX836 PRODUCTION 4-Pin Micropower Voltage Monitors
MAX837 PRODUCTION 4-Pin Micropower Voltage Monitors
Supervisory Circuits & Reset ICs 15
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6346 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6347 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6348 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6375 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6376 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6377 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6378 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6379 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6380 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6806 PRODUCTION Voltage Detectors
MAX6807 PRE-RELEASE Voltage Detectors
MAX6808 PRODUCTION Voltage Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6406 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed