Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6070
PRODUCTIONLow-Noise, High-Precision Series Voltage References
Highest Performance SOT23 Voltage References with 6ppm/°C Maximum Temperature Coefficient
- Part Models
- 58
- 1ku List Price
- Starting From $1.40
Overview
- 6-Pin SOT23 Package Reduces System Board Space
- Stable Performance Over Temperature and Time Improves System Accuracy
- High ±0.04% Initial Accuracy
- Low 1.5ppm/°C (typ), 6ppm/°C (max, A grade) Temperature Drift
- Low 4.8µVP-P Noise (0.1Hz to 10Hz) at 2.5V
- Low 200mV Dropout Voltage
- High 85dB Ripple Rejection
- Low 150µA Supply Current Reduces Power Consumption
- Filter Option Lowers High-Frequency Noise
- Output Options: 1.25V, 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V Cover Common Voltage Levels for a Wide Variety of Applications
- 0.78mm x 1.41mm WLP with 0.35mm Bump Spacing
- AEC-Q100 Qualified (Refer to Ordering Information)
The MAX6070/MAX6071 offer a very low noise and low-drift voltage reference in a small 6-pin SOT23 package. These devices provide a 1/f noise voltage of only 4.8µVP-P at an output voltage of 2.5V, with a temperature drift of 6ppm/°C (max, A grade). The devices consume 150µA of supply current and can sink and source up to 10mA of load current. The low-drift and low-noise specifications enable enhanced system accuracy, making these devices ideal for high-precision industrial applications. The MAX6070 offers a noise filter option for wideband applications.
The devices are available in a 6-pin SOT23 package and specified over the extended industrial temperature range of -40°C to +125°C. The 2.5V options are also available in a 6-bump 0.78mm x 1.41mm wafer-level package (WLP).
Applications
- High-Accuracy Industrial and Process Control
- High-Resolution ADCs and DACs
- Precision Current Sources
- Precision Instrumentation
Documentation
Data Sheet 1
Design Note 3
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6070AAUT12+ | PRODUCTION | |
| MAX6070AAUT12+T | PRODUCTION | |
| MAX6070AAUT18+T | PRODUCTION | |
| MAX6070AAUT21+T | PRODUCTION | |
| MAX6070AAUT25+ | PRODUCTION | |
| MAX6070AAUT25+T | PRODUCTION | |
| MAX6070AAUT30+T | PRODUCTION | |
| MAX6070AAUT33+ | PRODUCTION | |
| MAX6070AAUT33+T | PRODUCTION | |
| MAX6070AAUT41+T | PRODUCTION | |
| MAX6070AAUT50+T | PRODUCTION | |
| MAX6070BAUT12+ | PRODUCTION | |
| MAX6070BAUT12+T | PRODUCTION | |
| MAX6070BAUT18+ | PRODUCTION | |
| MAX6070BAUT18+T | PRODUCTION | |
| MAX6070BAUT21+ | PRODUCTION | |
| MAX6070BAUT21+T | PRODUCTION | |
| MAX6070BAUT25+ | PRODUCTION | |
| MAX6070BAUT25+T | PRODUCTION | |
| MAX6070BAUT30+T | PRODUCTION | |
| MAX6070BAUT33+T | PRODUCTION | |
| MAX6070BAUT41+ | PRODUCTION | |
| MAX6070BAUT41+T | PRODUCTION | |
| MAX6070BAUT50+T | PRODUCTION | |
|
May 26, 2020 - 2037_AMENDED ASSEMBLY |
||
| MAX6070AAUT12+ | PRODUCTION | |
| MAX6070AAUT12+T | PRODUCTION | |
| MAX6070AAUT18+ | PRODUCTION | |
| MAX6070AAUT18+T | PRODUCTION | |
| MAX6070AAUT21+ | PRODUCTION | |
| MAX6070AAUT21+T | PRODUCTION | |
| MAX6070AAUT25+ | PRODUCTION | |
| MAX6070AAUT25+T | PRODUCTION | |
| MAX6070AAUT30+ | PRODUCTION | |
| MAX6070AAUT30+T | PRODUCTION | |
| MAX6070AAUT33+ | PRODUCTION | |
| MAX6070AAUT33+T | PRODUCTION | |
| MAX6070AAUT41+ | PRODUCTION | |
| MAX6070AAUT41+T | PRODUCTION | |
| MAX6070AAUT50+ | PRODUCTION | |
| MAX6070AAUT50+T | PRODUCTION | |
| MAX6070BAUT12+ | PRODUCTION | |
| MAX6070BAUT12+T | PRODUCTION | |
| MAX6070BAUT18+ | PRODUCTION | |
| MAX6070BAUT18+T | PRODUCTION | |
| MAX6070BAUT21+ | PRODUCTION | |
| MAX6070BAUT21+T | PRODUCTION | |
| MAX6070BAUT25+ | PRODUCTION | |
| MAX6070BAUT25+T | PRODUCTION | |
| MAX6070BAUT30+T | PRODUCTION | |
| MAX6070BAUT33+ | PRODUCTION | |
| MAX6070BAUT33+T | PRODUCTION | |
| MAX6070BAUT41+ | PRODUCTION | |
| MAX6070BAUT41+T | PRODUCTION | |
| MAX6070BAUT50+ | PRODUCTION | |
| MAX6070BAUT50+T | PRODUCTION | |
|
Apr 16, 2020 - 2037A ASSEMBLY |
||
| MAX6070AAUT12+T | PRODUCTION | |
| MAX6070AAUT30+T | PRODUCTION | |
| MAX6070AAUT33+ | PRODUCTION | |
| MAX6070BAUT12+T | PRODUCTION | |
| MAX6070BAUT18+ | PRODUCTION | |
| MAX6070BAUT18+T | PRODUCTION | |
|
Mar 31, 2020 - 2037N ASSEMBLY |
||
| MAX6070AAUT18+ | PRODUCTION | |
| MAX6070AAUT18+T | PRODUCTION | |
| MAX6070AAUT21+ | PRODUCTION | |
| MAX6070AAUT21+T | PRODUCTION | |
| MAX6070AAUT25+ | PRODUCTION | |
| MAX6070AAUT25+T | PRODUCTION | |
| MAX6070AAUT41+ | PRODUCTION | |
| MAX6070AAUT41+T | PRODUCTION | |
| MAX6070AAUT50+ | PRODUCTION | |
| MAX6070AAUT50+T | PRODUCTION | |
| MAX6070BAUT21+ | PRODUCTION | |
| MAX6070BAUT21+T | PRODUCTION | |
| MAX6070BAUT25+ | PRODUCTION | |
| MAX6070BAUT25+T | PRODUCTION | |
| MAX6070BAUT30+T | PRODUCTION | |
| MAX6070BAUT33+ | PRODUCTION | |
| MAX6070BAUT33+T | PRODUCTION | |
| MAX6070BAUT41+T | PRODUCTION | |
| MAX6070BAUT50+ | PRODUCTION | |
| MAX6070BAUT50+T | PRODUCTION | |
|
Apr 8, 2021 - 2026 ASSEMBLY |
||
| MAX6070AAUT18/V+ | PRODUCTION | |
| MAX6070AAUT18/V+T | PRODUCTION | |
| MAX6070AAUT33/V+ | PRODUCTION | |
| MAX6070AAUT33/V+T | PRODUCTION | |
| MAX6070AAUT50/V+ | PRODUCTION | |
| MAX6070BAUT12/V+ | PRODUCTION | |
| MAX6070BAUT12/V+T | PRODUCTION | |
| MAX6070BAUT25/V+ | PRODUCTION | |
| MAX6070BAUT25/V+T | PRODUCTION | |
| MAX6070BAUT33/V+ | PRODUCTION | |
| MAX6070BAUT33/V+T | PRODUCTION | |
| MAX6070BAUT41/V+ | PRODUCTION | |
| MAX6070BAUT41/V+T | PRODUCTION | |
| MAX6070DAUT12/V+ | PRODUCTION | |
| MAX6070DAUT12/V+T | PRODUCTION | |
| MAX6070DAUT25/V+ | PRODUCTION | |
| MAX6070DAUT25/V+T | PRODUCTION | |
| MAX6070DAUT30/V+ | PRODUCTION | |
| MAX6070DAUT30/V+T | PRODUCTION | |
| MAX6070DAUT41/V+ | PRODUCTION | |
| MAX6070DAUT41/V+T | PRODUCTION | |
|
Aug 4, 2020 - 1708B5 ASSEMBLY |
||
| MAX6070AAUT33/V+T | PRODUCTION | |
| MAX6070BAUT25/V+T | PRODUCTION | |
|
Mar 13, 2019 - 1708B ASSEMBLY |
||
| MAX6070BAUT12/V+ | PRODUCTION | |
| MAX6070BAUT12/V+T | PRODUCTION | |
| MAX6070BAUT33/V+ | PRODUCTION | |
| MAX6070BAUT33/V+T | PRODUCTION | |
| MAX6070BAUT41/V+T | PRODUCTION | |
|
Nov 1, 2021 - 2209 ASSEMBLY |
||
| MAX6070BAUT21+ | PRODUCTION | |
| MAX6070BAUT21+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX6070-1.25
SPICE Model 8
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.