MAX5894

Obsolete

14-Bit, 500Msps, Interpolating and Modulating Dual DAC with CMOS Inputs

Viewing:

Overview

  • 74dB ACLR at fOUT = 61.44MHz (Single-Carrier WCDMA)
  • Meets 3G UMTS, cdma2000®, GSM Spectral Masks (fOUT = 122MHz)
  • Noise Spectral Density = -154dBFS/Hz at fOUT = 16MHz
  • 91dBc SFDR at Low-IF Frequency (10MHz)
  • 88dBc SFDR at High-IF Frequency (50MHz)
  • Low Power: 886mW (fCLK = 250MHz)
  • User Programmable
    • Selectable 2x, 4x, or 8x Interpolating Filters
      • < 0.01dB Passband Ripple
      • > 99dB Stopband Rejection
    • Selectable Real or Complex Modulator Operation
    • Selectable Modulator LO Frequency: OFF, fIM/2 or fIM/4
    • Selectable Output Filter: Lowpass or Highpass
    • Channel Gain and Offset Adjustment
  • EV Kit Available (Order the MAX5894EVKIT)
MAX5894
14-Bit, 500Msps, Interpolating and Modulating Dual DAC with CMOS Inputs
MAX5894: Simplified Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 3
MAX5893 LAST TIME BUY 12-Bit, 500Msps Interpolating and Modulating Dual DAC with CMOS Inputs
MAX5895 LAST TIME BUY 16-Bit, 500Msps Interpolating and Modulating Dual DAC with CMOS Inputs
MAX5898 NOT RECOMMENDED FOR NEW DESIGNS 16-Bit, 500Msps, Interpolating and Modulating Dual DAC with Interleaved LVDS Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX5894EVKIT

Evaluation Kit for the MAX5893, MAX5894, and MAX5895

Features and Benefits

  • Proven PC Board Layout
  • SPI 4-Wire Serial Interface
  • On-Board Reference Circuitry
  • On-Board Reset Circuitry
  • Assembled and Tested
  • Include Windows 98/2000/XP-Compatible Software

Product Details

The MAX5893/MAX5894/MAX5895 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of interpolating and modulating dual digital-to-analog converters (DACs). The EV kit boards include circuitry that converts the DAC differential output currents to single-ended voltages. The EV kits also include circuitry that generates a clock signal from an AC sine-wave input signal.

The included evaluation software runs under Windows® 98/2000/XP, providing a graphical user interface (GUI) to exercise the features of the MAX5893/MAX5894/MAX5895 through the use of an SPI™ interface.

The MAX5893/MAX5894/MAX5895 EV kits provide a proven PC board layout to facilitate evaluation of the MAX5893/MAX5894/MAX5895. The EV kits must be interfaced to appropriate timing signals for proper operation. When using the EV kits without the CMOD232 command module, connect the system-side power (VMOD), ground-return (GND), and interface (SCLK, CS, DIN, DOUT) signals to the pads on the PC board (see Figure 5). Refer to the MAX5895 data sheet for timing requirements.

The MAX5895 evaluation software runs under Windows 98/2000/XP on an IBM® PC, interfacing to the EV system board (CMOD232) through the computer's serial communications port. See the Quick Start section for setup and operating instructions.

Order the complete EV system for comprehensive evaluation of the MAX5893/MAX5894/MAX5895 using a personal computer. Order the EV kit if the command module has already been purchased with another Maxim EV system, or for custom use in other microcontroller (µC)-based systems.

The MAX5893/MAX5894/MAX5895 EV kits can be used to evaluate the MAX5893 (12-bit), MAX5894 (14-bit), and the MAX5895 (16-bit) digital-to-analog converters. See the Ordering Information table for instructions on how to order the EV kit (and EV system) with these devices preinstalled.

Applications

  • Analog Quadrature Modulation Architectures
  • Base Stations: 3G UMTS, CDMA, and GSM
  • Broadband Cable Infrastructure
  • Broadband Wireless Transmitters
  • Instrumentation and Automatic Test Equipment (ATE)

MAX5893EVCMOD2

Evaluation Kit for the MAX5893, MAX5894, and MAX5895

Features and Benefits

  • Proven PC Board Layout
  • SPI 4-Wire Serial Interface
  • On-Board Reference Circuitry
  • On-Board Reset Circuitry
  • Assembled and Tested
  • Include Windows 98/2000/XP-Compatible Software

Product Details

The MAX5893/MAX5894/MAX5895 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of interpolating and modulating dual digital-to-analog converters (DACs). The EV kit boards include circuitry that converts the DAC differential output currents to single-ended voltages. The EV kits also include circuitry that generates a clock signal from an AC sine-wave input signal.

The included evaluation software runs under Windows® 98/2000/XP, providing a graphical user interface (GUI) to exercise the features of the MAX5893/MAX5894/MAX5895 through the use of an SPI™ interface.

The MAX5893/MAX5894/MAX5895 EV kits provide a proven PC board layout to facilitate evaluation of the MAX5893/MAX5894/MAX5895. The EV kits must be interfaced to appropriate timing signals for proper operation. When using the EV kits without the CMOD232 command module, connect the system-side power (VMOD), ground-return (GND), and interface (SCLK, CS, DIN, DOUT) signals to the pads on the PC board (see Figure 5). Refer to the MAX5895 data sheet for timing requirements.

The MAX5895 evaluation software runs under Windows 98/2000/XP on an IBM® PC, interfacing to the EV system board (CMOD232) through the computer's serial communications port. See the Quick Start section for setup and operating instructions.

Order the complete EV system for comprehensive evaluation of the MAX5893/MAX5894/MAX5895 using a personal computer. Order the EV kit if the command module has already been purchased with another Maxim EV system, or for custom use in other microcontroller (µC)-based systems.

The MAX5893/MAX5894/MAX5895 EV kits can be used to evaluate the MAX5893 (12-bit), MAX5894 (14-bit), and the MAX5895 (16-bit) digital-to-analog converters. See the Ordering Information table for instructions on how to order the EV kit (and EV system) with these devices preinstalled.

Applications

  • Analog Quadrature Modulation Architectures
  • Base Stations: 3G UMTS, CDMA, and GSM
  • Broadband Cable Infrastructure
  • Broadband Wireless Transmitters
  • Instrumentation and Automatic Test Equipment (ATE)

MAX5893EVKIT

Evaluation Kit for the MAX5893, MAX5894, and MAX5895

Features and Benefits

  • Proven PC Board Layout
  • SPI 4-Wire Serial Interface
  • On-Board Reference Circuitry
  • On-Board Reset Circuitry
  • Assembled and Tested
  • Include Windows 98/2000/XP-Compatible Software

Product Details

The MAX5893/MAX5894/MAX5895 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of interpolating and modulating dual digital-to-analog converters (DACs). The EV kit boards include circuitry that converts the DAC differential output currents to single-ended voltages. The EV kits also include circuitry that generates a clock signal from an AC sine-wave input signal.

The included evaluation software runs under Windows® 98/2000/XP, providing a graphical user interface (GUI) to exercise the features of the MAX5893/MAX5894/MAX5895 through the use of an SPI™ interface.

The MAX5893/MAX5894/MAX5895 EV kits provide a proven PC board layout to facilitate evaluation of the MAX5893/MAX5894/MAX5895. The EV kits must be interfaced to appropriate timing signals for proper operation. When using the EV kits without the CMOD232 command module, connect the system-side power (VMOD), ground-return (GND), and interface (SCLK, CS, DIN, DOUT) signals to the pads on the PC board (see Figure 5). Refer to the MAX5895 data sheet for timing requirements.

The MAX5895 evaluation software runs under Windows 98/2000/XP on an IBM® PC, interfacing to the EV system board (CMOD232) through the computer's serial communications port. See the Quick Start section for setup and operating instructions.

Order the complete EV system for comprehensive evaluation of the MAX5893/MAX5894/MAX5895 using a personal computer. Order the EV kit if the command module has already been purchased with another Maxim EV system, or for custom use in other microcontroller (µC)-based systems.

The MAX5893/MAX5894/MAX5895 EV kits can be used to evaluate the MAX5893 (12-bit), MAX5894 (14-bit), and the MAX5895 (16-bit) digital-to-analog converters. See the Ordering Information table for instructions on how to order the EV kit (and EV system) with these devices preinstalled.

Applications

  • Analog Quadrature Modulation Architectures
  • Base Stations: 3G UMTS, CDMA, and GSM
  • Broadband Cable Infrastructure
  • Broadband Wireless Transmitters
  • Instrumentation and Automatic Test Equipment (ATE)

MAX5894EVCMOD2

Evaluation Kit for the MAX5893, MAX5894, and MAX5895

Features and Benefits

  • Proven PC Board Layout
  • SPI 4-Wire Serial Interface
  • On-Board Reference Circuitry
  • On-Board Reset Circuitry
  • Assembled and Tested
  • Include Windows 98/2000/XP-Compatible Software

Product Details

The MAX5893/MAX5894/MAX5895 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of interpolating and modulating dual digital-to-analog converters (DACs). The EV kit boards include circuitry that converts the DAC differential output currents to single-ended voltages. The EV kits also include circuitry that generates a clock signal from an AC sine-wave input signal.

The included evaluation software runs under Windows® 98/2000/XP, providing a graphical user interface (GUI) to exercise the features of the MAX5893/MAX5894/MAX5895 through the use of an SPI™ interface.

The MAX5893/MAX5894/MAX5895 EV kits provide a proven PC board layout to facilitate evaluation of the MAX5893/MAX5894/MAX5895. The EV kits must be interfaced to appropriate timing signals for proper operation. When using the EV kits without the CMOD232 command module, connect the system-side power (VMOD), ground-return (GND), and interface (SCLK, CS, DIN, DOUT) signals to the pads on the PC board (see Figure 5). Refer to the MAX5895 data sheet for timing requirements.

The MAX5895 evaluation software runs under Windows 98/2000/XP on an IBM® PC, interfacing to the EV system board (CMOD232) through the computer's serial communications port. See the Quick Start section for setup and operating instructions.

Order the complete EV system for comprehensive evaluation of the MAX5893/MAX5894/MAX5895 using a personal computer. Order the EV kit if the command module has already been purchased with another Maxim EV system, or for custom use in other microcontroller (µC)-based systems.

The MAX5893/MAX5894/MAX5895 EV kits can be used to evaluate the MAX5893 (12-bit), MAX5894 (14-bit), and the MAX5895 (16-bit) digital-to-analog converters. See the Ordering Information table for instructions on how to order the EV kit (and EV system) with these devices preinstalled.

Applications

  • Analog Quadrature Modulation Architectures
  • Base Stations: 3G UMTS, CDMA, and GSM
  • Broadband Cable Infrastructure
  • Broadband Wireless Transmitters
  • Instrumentation and Automatic Test Equipment (ATE)

MAX5895EVKIT

Evaluation Kit for the MAX5893, MAX5894, and MAX5895

Features and Benefits

  • Proven PC Board Layout
  • SPI 4-Wire Serial Interface
  • On-Board Reference Circuitry
  • On-Board Reset Circuitry
  • Assembled and Tested
  • Include Windows 98/2000/XP-Compatible Software

Product Details

The MAX5893/MAX5894/MAX5895 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of interpolating and modulating dual digital-to-analog converters (DACs). The EV kit boards include circuitry that converts the DAC differential output currents to single-ended voltages. The EV kits also include circuitry that generates a clock signal from an AC sine-wave input signal.

The included evaluation software runs under Windows® 98/2000/XP, providing a graphical user interface (GUI) to exercise the features of the MAX5893/MAX5894/MAX5895 through the use of an SPI™ interface.

The MAX5893/MAX5894/MAX5895 EV kits provide a proven PC board layout to facilitate evaluation of the MAX5893/MAX5894/MAX5895. The EV kits must be interfaced to appropriate timing signals for proper operation. When using the EV kits without the CMOD232 command module, connect the system-side power (VMOD), ground-return (GND), and interface (SCLK, CS, DIN, DOUT) signals to the pads on the PC board (see Figure 5). Refer to the MAX5895 data sheet for timing requirements.

The MAX5895 evaluation software runs under Windows 98/2000/XP on an IBM® PC, interfacing to the EV system board (CMOD232) through the computer's serial communications port. See the Quick Start section for setup and operating instructions.

Order the complete EV system for comprehensive evaluation of the MAX5893/MAX5894/MAX5895 using a personal computer. Order the EV kit if the command module has already been purchased with another Maxim EV system, or for custom use in other microcontroller (µC)-based systems.

The MAX5893/MAX5894/MAX5895 EV kits can be used to evaluate the MAX5893 (12-bit), MAX5894 (14-bit), and the MAX5895 (16-bit) digital-to-analog converters. See the Ordering Information table for instructions on how to order the EV kit (and EV system) with these devices preinstalled.

Applications

  • Analog Quadrature Modulation Architectures
  • Base Stations: 3G UMTS, CDMA, and GSM
  • Broadband Cable Infrastructure
  • Broadband Wireless Transmitters
  • Instrumentation and Automatic Test Equipment (ATE)

MAX5895EVCMOD2

Evaluation Kit for the MAX5893, MAX5894, and MAX5895

Features and Benefits

  • Proven PC Board Layout
  • SPI 4-Wire Serial Interface
  • On-Board Reference Circuitry
  • On-Board Reset Circuitry
  • Assembled and Tested
  • Include Windows 98/2000/XP-Compatible Software

Product Details

The MAX5893/MAX5894/MAX5895 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of this family of interpolating and modulating dual digital-to-analog converters (DACs). The EV kit boards include circuitry that converts the DAC differential output currents to single-ended voltages. The EV kits also include circuitry that generates a clock signal from an AC sine-wave input signal.

The included evaluation software runs under Windows® 98/2000/XP, providing a graphical user interface (GUI) to exercise the features of the MAX5893/MAX5894/MAX5895 through the use of an SPI™ interface.

The MAX5893/MAX5894/MAX5895 EV kits provide a proven PC board layout to facilitate evaluation of the MAX5893/MAX5894/MAX5895. The EV kits must be interfaced to appropriate timing signals for proper operation. When using the EV kits without the CMOD232 command module, connect the system-side power (VMOD), ground-return (GND), and interface (SCLK, CS, DIN, DOUT) signals to the pads on the PC board (see Figure 5). Refer to the MAX5895 data sheet for timing requirements.

The MAX5895 evaluation software runs under Windows 98/2000/XP on an IBM® PC, interfacing to the EV system board (CMOD232) through the computer's serial communications port. See the Quick Start section for setup and operating instructions.

Order the complete EV system for comprehensive evaluation of the MAX5893/MAX5894/MAX5895 using a personal computer. Order the EV kit if the command module has already been purchased with another Maxim EV system, or for custom use in other microcontroller (µC)-based systems.

The MAX5893/MAX5894/MAX5895 EV kits can be used to evaluate the MAX5893 (12-bit), MAX5894 (14-bit), and the MAX5895 (16-bit) digital-to-analog converters. See the Ordering Information table for instructions on how to order the EV kit (and EV system) with these devices preinstalled.

Applications

  • Analog Quadrature Modulation Architectures
  • Base Stations: 3G UMTS, CDMA, and GSM
  • Broadband Cable Infrastructure
  • Broadband Wireless Transmitters
  • Instrumentation and Automatic Test Equipment (ATE)

MAX5894EVKIT
Evaluation Kit for the MAX5893, MAX5894, and MAX5895
MAX5893EVCMOD2
Evaluation Kit for the MAX5893, MAX5894, and MAX5895
MAX5893EVKIT
Evaluation Kit for the MAX5893, MAX5894, and MAX5895
MAX5894EVCMOD2
Evaluation Kit for the MAX5893, MAX5894, and MAX5895
MAX5895EVKIT
Evaluation Kit for the MAX5893, MAX5894, and MAX5895
MAX5895EVCMOD2
Evaluation Kit for the MAX5893, MAX5894, and MAX5895

Latest Discussions

No discussions on MAX5894 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed