MAX5725
PRODUCTIONUltra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
Feature-Rich 8-Channel DAC Family Offered in a 5.75mm2 WLP Footprint
- Part Models
- 4
- 1ku List Price
- Starting From $7.27
Part Details
- Eight High-Accuracy DAC Channels
- 12-Bit Accuracy Without Adjustment
- ±1 LSB INL Buffered Voltage Output
- Guaranteed Monotonic Over All Operating Conditions
- Independent Mode Settings for Each DAC
- Three Precision Selectable Internal References
- 2.048V, 2.500V, or 4.096V
- Internal Output Buffer
- Rail-to-Rail Operation with External Reference
- 4.5µs Settling Time
- Outputs Directly Drive 2kΩ Loads
- Small 6.5mm × 4.4mm 20-Pin TSSOP or Ultra-Small 2.5mm × 2.3mm 20-Bump WLP Package
- Wide 2.7V to 5.5V Supply Range
- Separate 1.8V to 5.5V VDDIO Power-Supply Input
- Fast 50MHz 4-Wire SPI/QSPI/MICROWIRE/DSP-Compatible Serial Interface
- Programmable Interface Watchdog Timer
- Pin-Selectable Power-On-Reset to Zero-Scale or Midscale DAC Output
- Active-Low LDAC and Active-Low CLR for Asynchronous DAC Control
- Three Selectable Power-Down Output Impedances
- 1kΩ, 100kΩ, or High Impedance
The MAX5723/MAX5724/MAX5725 8-channel, low-power, 8-/10-/12-bit, voltage-output digital-to-analog converters (DACs) include output buffers and an internal 3ppm/°C reference that is selectable to be 2.048V, 2.500V, or 4.096V. The MAX5723/MAX5724/MAX5725 accept a wide supply voltage range of 2.7V to 5.5V with extremely low power (6mW) consumption to accommodate most low-voltage applications. A precision external reference input allows rail-to-rail operation and presents a 100kΩ (typ) load to an external reference.
The MAX5723/MAX5724/MAX5725 have a fast 50MHz, 4-wire SPI/QSPI™/MICROWIRE/DSP-compatible serial interface that operates at clock rates up to 50MHz. The DAC output is buffered and has a low supply current of less than 250µA per channel and a low offset error of ±0.5mV (typ). On power-up, the MAX5723/MAX5724/MAX5725 reset the DAC outputs to zero or midscale based on the status of M/active-low Z logic input, providing flexibility for a variety of control applications. The internal reference is initially powered down to allow use of an external reference. The MAX5723/MAX5724/MAX5725 allow simultaneous output updates using software LOAD commands or the hardware load DAC logic input (active-low LDAC).
The MAX5723/MAX5724/MAX5725 feature a programmable watchdog function which can be enabled to monitor the I/O interface for activity and integrity.
A clear logic input (active-low CLR) allows the contents of the CODE and the DAC registers to be cleared asynchronously and simultaneously sets the DAC outputs to the programmable default value. The MAX5723/MAX5724/MAX5725 are available in a 20-pin TSSOP and an ultra-small, 20-bump WLP package and are specified over the -40°C to +125°C temperature range.
Applications
- Automatic Tuning and Optical Control
- Gain and Offset Adjustment
- Portable Instrumentation
- Power Amplifier Control and Biasing
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5725AWP+ | 20-WLCSP-N/A | ||
MAX5725AWP+T | 20-WLCSP-N/A | ||
MAX5725BAUP+ | 20-TSSOP_4.4-4.4_MM | ||
MAX5725BAUP+T | 20-TSSOP_4.4-4.4_MM |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX5725BAUP+ | PRODUCTION | |
MAX5725BAUP+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Digital to Analog Converters (DACs) 6 | ||
MAX5825 | PRODUCTION | Ultra-Small, Octal Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I2C Interface |
MAX5824 | Ultra-Small, Octal Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I2C Interface | |
MAX5823 | RECOMMENDED FOR NEW DESIGNS | Ultra-Small, Octal Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I2C Interface |
MAX5715 | PRODUCTION | Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface |
MAX5714 | PRODUCTION | Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface |
MAX5713 | Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface |
Tools & Simulations
Software Development 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX5725 yet. Have something to say?
Start a Discussion on EngineerZone®