MAX5406

Obsolete

Audio Processor with Pushbutton Interface

Viewing:

Overview

  • Audio Processor Including All Op Amps and Pots for Volume, Balance, Mute, Bass, Treble, Ambience, Pseudostereo, and Subwoofer
  • 32-Tap Volume Control (2dB Steps)
  • Small, 7mm x 7mm, 48-Pin TQFN and 48-Pin TSSOP Packages
  • Single +2.7V to +5.5V or Dual ±2.7V Supply Operation
  • Clickless Switching and Control
  • Mute Function to < -90dB (typ)
  • Channel Isolation > -70dB (typ)
  • Two Sets of Single-Ended or Differential Stereo Inputs Can Be Used for Summing/Mixing
  • Debounced Pushbutton Interface Works with Momentary Contact Switches or Microprocessors (µPs)
  • Low 0.2µA (typ) Shutdown Supply Current
  • Shutdown Stores All Control Settings
  • 0.02% (typ) THD into 10kΩ Load, 25µVRMS (typ) Output Noise
  • Internally Generated 1/2 Full-Scale Bias Voltage for Single-Ended Applications
  • Power-On Volume Setting to -20dB
  • Internal Passive RF Filters for Analog Inputs Prevent High Frequencies from Reaching the Speakers
  • MAX5406
    Audio Processor with Pushbutton Interface
    MAX5406: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Digital Potentiometers (DigiPOTs) 2
    MAX5456 PRODUCTION Stereo Audio Taper Potentiometers with Pushbutton Interface
    MAX5457 PRODUCTION Stereo Audio Taper Potentiometers with Pushbutton Interface
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX5406 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed