MAX5258
PRODUCTION+3V/+5V, Low-Power, 8-Bit Octal DACs with Rail-to-Rail Output Buffers
Industry's Smallest and Fastest Buffered Ouput Octal DAC
- Part Models
- 2
- 1ku List Price
- Starting From $5.82
Overview
- Ultra-Small 16-Pin QSOP Package
- Single +2.7V to +5.5V Supply Operation
- Low Supply Current: 1.3mA
- Low-Power Shutdown Mode
- 0.24µA (MAX5259)
- 0.45µA (MAX5258)
- ±1LSB DNL (max)
- ±1LSB INL (max)
- Ground to VDD Reference Input Range
- Output Buffer Amplifiers Swing Rail-to-Rail
- 10MHz Serial Interface, Compatible with SPI, QSPI (CPOL = CPHA = 0 or CPOL = CPHA = 1), and MICROWIRE
- Double-Buffered Registers for Synchronous Updating
- Serial Data Output for Daisy-Chaining
The MAX5258/MAX5259 are +3V/+5V single-supply, digital serial-input, voltage-output, 8-bit octal digital-to-analog converters (DACs). Internal precision buffers swing rail-to-rail, and the reference input range extends from ground to the positive supply. Both the +5V (MAX5258) and the +3V (MAX5259) feature a 10µA (max) shutdown mode.
The serial interface is double buffered: a 16-bit input shift register is followed by eight 8-bit input registers and eight 8-bit DAC registers. The 16-bit serial word consists of 2 "don't care" bits, 3 address bits, 3 control bits, and 8 data bits. Both the input and DAC registers can be updated independently or simultaneously with a single software command. The asynchronous control input, active-low LDAC, provides simultaneous updating of all 8 DAC registers.
The interface is compatible with SPI, QSPI (CPOL = CPHA = 0 or CPOL = CPHA = 1), and MICROWIRE. A buffered digital data output allows daisy-chaining of serial devices.
The MAX5258/MAX5259 are available in a 16-pin QSOP package.
Applications
- Digital Gain and Offset Control
- Portable Instrumentation
- Programmable Attenuators
- Programmable Current Sources
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5258EEE+ | QSOP | ||
| MAX5258EEE+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX5258EEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX5258 yet. Have something to say?
Start a Discussion on EngineerZone®