MAX528
PRODUCTIONOctal, Serial, 8-Bit DAC with Output Buffers
- Part Models
- 9
- 1ku List Price
- Starting From $11.65
Overview
- Now Available in Space-Saving SSOP
- 8 Buffered Noninverting Outputs
- Buffer Disable Control
- 2 Pairs of Differential Reference Inputs
- 3-Wire Serial Interface
- Single +5V or Dual ±5V Supply Operation (MAX529)
- Low-Power Shutdown
- Stable Driving Output Capacitance Loads
The MAX528/MAX529 are monolithic devices combining an octal 8-bit, digital-to-analog converter (DAC), 8 output buffers, and serial-interface logic in space saving shrink small outline package (SSOP). The MAX528 operates from a single supply up to 15V or from split supplies totaling up to 20V, including +5V/-15V, +12V/-5V, and +15V/-5V. The MAX529 operates from a single +5V supply or from ±5V split supplies. For both parts, a shutdown pin reduces current consumption to under 50µA, which retaining all internal DAC data.
Three output modes are serially programmable for each pair of 8 analog outputs. An unbuffered mode connects the internal R-2R DAC network directly to the output pin, reducing power consumption and avoiding the buffer's DC errors. A full-buffered mode inserts a buffer between the R-2R network and the output, providing +5mA/-2mA output drive. Half-buffered output mode is similar, but uses less power while still providing up to 15mA of output drive in a unipolar output configuration. Serial data can be "daisy-chained" from one device to another. On power-up, all data bits are reset to 0, and analog outputs enter the unbuffered mode.
Applications
- Digital Calibration
- Digital Gain and Offset Adjustment
- Microcontrolled Analog Outputs
- Multiply Trim Pot Replacement
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX528CAG+ | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX528CAG+T | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX528CPP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX528CWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX528CWG+T | Small-Outline IC Wide (0.3in) | ||
| MAX528EAG+ | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX528EAG+T | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX528EWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX528EWG+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX528CAG+ | PRODUCTION | |
| MAX528CAG+T | PRODUCTION | |
| MAX528CPP+ | PRODUCTION | |
| MAX528CWG+ | PRODUCTION | |
| MAX528CWG+T | PRODUCTION | |
| MAX528EAG+ | PRODUCTION | |
| MAX528EAG+T | PRODUCTION | |
| MAX528EWG+ | PRODUCTION | |
| MAX528EWG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX528EWG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| MAX521 | PRODUCTION | Quad/Octal, 2-Wire Serial 8-Bit DACs with Rail-to-Rail Outputs |
Latest Discussions
No discussions on MAX528 yet. Have something to say?
Start a Discussion on EngineerZone®