Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
- Supports Standard SPI™ Interface
- USB-PC Connection (Cable Included)
- USB Powered
- 16-Pin DAC Output Signal Header
- Proven PCB Layout
- Lead-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX5258 evaluation kit (EV kit) provides a proven design to evaluate the MAX5258 low-power, 8-bit octal, digital-to-analog converter (DAC). The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5258.
The MAX5258 EV kit PCB comes with a MAX5258EEE+ installed. This EV kit can also be used to evaluate the MAX5259EEE+ low-power 8-bit octal DAC (2.7V to 3.6V). Contact the factory for free samples of the MAX5259EEE+.
Applications
- Digital Gain and Offset Control
- Portable Instrumentation
- Programmable Attenuators
- Programmable Current Sources
Documentation & Resources
-
MAX5258EVKIT: Evaluation Kit for the MAX5258 and MAX5259 Data Sheet (Rev. 0)11/14/2008PDF480K