MAX4790
PRODUCTION200mA/250mA/300mA Current-Limit Switches
- Part Models
- 2
- 1ku List Price
- Starting From $2.00
Overview
- Guaranteed Current Limit: 200mA, 250mA, 300mA
- Thermal-Shutdown Protection
- Reverse Current Protection
- 0.2Ω On-Resistance
- 14ms Guaranteed Blanking Time
- Active-Low FLAG Function (MAX4789/MAX4791/MAX4793)
- 80µA Supply Current
- 8µA Latch-Off Current (MAX4789/MAX4791/MAX4793)
- 0.01µA Shutdown Current
- 2.3V to 5.5V Supply Range
- Undervoltage Lockout
- Fast Current-Limit Response Time (5µs)
- TDFN and SOT23/SOT143 Packages
The MAX4789–MAX4794 family of switches feature internal current limiting to prevent damage to host devices due to faulty load conditions. These analog switches have a low 0.2Ω on-resistance and operate from 2.3V to 5.5V input voltage range. They are available with guaranteed 200mA, 250mA, and 300mA current limits, making them ideal for SDIO and other load switching applications.
When the switch is on and a load is connected to the port, a guaranteed blanking time of 14ms ensures that the transient voltages settle down. If after this blanking time the load current is greater than the current limit, the MAX4789, MAX4791, and MAX4793 enter a latch-off state where the switch is turned off and active-low FLAG is issued to the microprocessor. The switch can be turned on again by cycling the power or the ON pin.
The MAX4790, MAX4792, and MAX4794 have an autoretry feature where the switch turns off after the blanking time and then continuously checks to see if the overload condition is present. The switch remains on after the overload condition disappears.
The MAX4789-MAX4794 are available in 6-pin 3mm x 3mm TDFN and tiny space-saving 4-pin SOT143 packages. The MAX4789/MAX4791/MAX4793 are also available in a tiny 5-pin SOT23 package. For lower current current-limiting switches, refer to the MAX4785-MAX4788 data sheet.
Applications
- Cell Phones
- Global Positioning Systems (GPS)
- Handheld Devices
- PDAs and Palmtop Devices
- SDIO
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4790EUS+ | SOT_23 | ||
| MAX4790EUS+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX4790EUS+ | ||
| MAX4790EUS+T | PRODUCTION | |
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX4790EUS+ | ||
| MAX4790EUS+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX4790EUS+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX4790 yet. Have something to say?
Start a Discussion on EngineerZone®