MAX4785
PRODUCTION50mA/100mA Current-Limit Switches
- Part Models
- 2
- 1ku List Price
- Starting From $2.35
Overview
The MAX4785-MAX4788 family of switches feature internal current limiting to prevent host devices from being damaged due to faulty load conditions. These analog switches have a low 0.7Ω on-resistance and operate from a 2.3V to 5.5V input voltage range. They are available with guaranteed 50mA and 100mA current limits, making them ideal for load-switching applications.
When the switch is on and a load is connected to the port, a guaranteed blanking time of 14ms ensures that the transient voltages settle down. If after this blanking time the load current is greater than the current limit, the MAX4785 and MAX4787 enter a latch-off state where the switch is turned off and active-low FLAG is issued to the microprocessor. The switch can be turned on again by cycling the power or the ON pin.
The MAX4786 and MAX4788 have an autoretry feature where the switch turns off after the blanking time and then continuously checks to see if the overload condition is present. The switch remains on after the overload condition disappears.
The MAX4785 and MAX4787 are available in a tiny space-saving 4-pin or 5-pin SC70 package. The MAX4786 and MAX4788 are available only in the 4-pin SC70 package. For higher current current-limiting switches, refer to the MAX4789-MAX4794 and MAX1693 data sheets.
Applications
- Cell Phones
- Global Positioning Systems (GPS)
- Handheld Devices
- PDAs and Palmtop Devices
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4785EXK+ | SC70 | ||
| MAX4785EXK+T | SC70 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MOSFET & Gate Drivers 1 | ||
| MAX890 | Obsolete | 1.2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown |
| Overvoltage & Overcurrent Protectors 6 | ||
| MAX4789 | PRODUCTION | 200mA/250mA/300mA Current-Limit Switches |
| MAX4790 | PRODUCTION | 200mA/250mA/300mA Current-Limit Switches |
| MAX4791 | PRODUCTION | 200mA/250mA/300mA Current-Limit Switches |
| MAX4792 | Obsolete | 200mA/250mA/300mA Current-Limit Switches |
| MAX4793 | PRODUCTION | 200mA/250mA/300mA Current-Limit Switches |
| MAX4794 | PRODUCTION | 200mA/250mA/300mA Current-Limit Switches |
Latest Discussions
No discussions on MAX4785 yet. Have something to say?
Start a Discussion on EngineerZone®