MAX4788

PRODUCTION

50mA/100mA Current-Limit Switches

Viewing:

Overview

  • Guaranteed Current Limit: 50mA, 100mA
  • Thermal-Shutdown Protection
  • Reverse-Current Protection
  • 0.7Ω On-Resistance
  • 14ms Guaranteed Blanking Time
  • FLAG-bar Function (MAX4785/MAX4787)
  • 65µA Supply Current
  • 8µA Latch-Off Current (MAX4785/MAX4787)
  • 0.01µA Shutdown Current
  • 2.3V to 5.5V Supply Range
  • Undervoltage Lockout
  • Fast Current-Limit Response Time
  • Tiny SC70 Package
  • MAX4788
    50mA/100mA Current-Limit Switches
    MAX4785, MAX4786, MAX4787, MAX4788: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    MOSFET & Gate Drivers 1
    MAX890 Obsolete 1.2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
    Overvoltage & Overcurrent Protectors 6
    MAX4789 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
    MAX4790 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
    MAX4791 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
    MAX4792 Obsolete 200mA/250mA/300mA Current-Limit Switches
    MAX4793 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
    MAX4794 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX4788 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed