MAX455

Obsolete

50MHz Video Amplifier and Mux Amps

Viewing:

Overview

  • Unity-gain bandwidth of 50MHz typ.
  • Low Input capacitance: 7pF typ.
  • No frequency-compensation required
  • Low power operation: 250mW typ.
  • Low bias current: 1 0pA typ.
  • Directly drives 75 ohm cable
  • 70 dB typical OFF Isolation at 4 MHz

The MAX452 is a unity-gain stable, 50M Hz video amplifier capable of driving a 75 ohm load directly. The MAX453, MAX454, and MAX455 combine the 50MHz video ampli­fier. of the MAX452, with an on-board multiplexer offering 2, 4, or 8 channels respectively. All of the MAX452 family devices operate from ±5V supplies and typically con­sume only 250mW.

Optimized for video applications, these amplifiers will directly drive a 150 ohm load to ±2v. and will swing ±1V into a 75 ohm load. All amplifiers are unity-gain stable and do not require external frequency compensation com­ponents. The MAX453/454/455 operate as positive-gain amplifier's, gain being set by two external resistors. Since they are connected as non-inverting amplifiers, their minimum closed-loop gain is OdB. In most applications the amplifier's closed-loop gain will be set at OdB or +6dB (1 V/V or 2 V/V). which guarantees a minimum bandwidth of 25MHz.

APPLICATIONS

  • Video signal multiplexing
  • 75 ohm cable drivers
  • Driving flash converters
  • Video Crosspoint Switches

MAX455
50MHz Video Amplifier and Mux Amps
MAX452, MAX453, MAX454, MAX455: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX455 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed