MAX4451

PRODUCTION

Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs

Industry's First Video Amps in Ultra Small SC70 Package

Viewing:

Overview

  • Ultra-Small SC705 and SOT23 Packages
  • Low Cost
  • High Speed
    • 210MHz -3dB Bandwidth
    • 55MHz 0.1dB Gain Flatness
    • 485V/µs Slew Rate
  • Single +4.5V to +11V Operation
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends Beyond VEE
  • Low Differential Gain/Phase: 0.02%/0.08°
  • Low Distortion at 5MHz
    • -65dBc SFDR
    • -63dB Total Harmonic Distortion
MAX4451
Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4450, MAX4451: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX4450EVKIT

Evaluation Kit for the MAX4450

Features and Benefits

  • 3-Pole, Active Lowpass, Sallen-Key Video Filter
  • 5.25MHz -3dB Bandwidth
  • > 20dB Attenuation at 13.5MHz
  • > 40dB Attenuation at 27MHz
  • 18dB/Octave Attenuation Rate
  • Low-Cost Circuit Design
  • Video-Filter Solution for NTCS and PAL Applications
  • ±2.25V to ±5.5V Dual-Supply Voltage or +4.5V to +11V Single-Supply Voltage
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX4450 evaluation kit (EV kit) demonstrates the capability of the high-speed MAX4450 operational amplifier configured in a 3-pole, lowpass Sallen-Key filter which provides a Butterworth response with a bandwidth of -3dB at 5.25MHz. This circuit can be used for video anti-aliasing and reconstruction filtering. The circuit is designed to drive a 75Ω termination, common in video applications, with an overall gain of 1. The MAX4450 EV kit board operates from a ±2.25V to ±5.5V dual-voltage supply or a +4.5V to +11V single-voltage supply. The MAX4450 EV kit is a fully assembled and tested surface-mount board.

Applications

  • ADC Interface
  • Battery-Powered Applications
  • CCD Imaging
  • Digital Still Cameras
  • Set-Top Boxes
  • Surveillance Video Systems
  • Video Line Driver
  • Video Routing and Switching Systems

eval board
MAX4450EVKIT

Evaluation Kit for the MAX4450

Features and Benefits

  • 3-Pole, Active Lowpass, Sallen-Key Video Filter
  • 5.25MHz -3dB Bandwidth
  • > 20dB Attenuation at 13.5MHz
  • > 40dB Attenuation at 27MHz
  • 18dB/Octave Attenuation Rate
  • Low-Cost Circuit Design
  • Video-Filter Solution for NTCS and PAL Applications
  • ±2.25V to ±5.5V Dual-Supply Voltage or +4.5V to +11V Single-Supply Voltage
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX4450 evaluation kit (EV kit) demonstrates the capability of the high-speed MAX4450 operational amplifier configured in a 3-pole, lowpass Sallen-Key filter which provides a Butterworth response with a bandwidth of -3dB at 5.25MHz. This circuit can be used for video anti-aliasing and reconstruction filtering. The circuit is designed to drive a 75Ω termination, common in video applications, with an overall gain of 1. The MAX4450 EV kit board operates from a ±2.25V to ±5.5V dual-voltage supply or a +4.5V to +11V single-voltage supply. The MAX4450 EV kit is a fully assembled and tested surface-mount board.

Applications

  • ADC Interface
  • Battery-Powered Applications
  • CCD Imaging
  • Digital Still Cameras
  • Set-Top Boxes
  • Surveillance Video Systems
  • Video Line Driver
  • Video Routing and Switching Systems

MAX4450EVKIT
Evaluation Kit for the MAX4450
MAX4450EVKIT: Simplified Circuit
MAX4450EVKIT
Evaluation Kit for the MAX4450
MAX4450EVKIT: Simplified Circuit

Latest Discussions

Recently Viewed