Overview
Features and Benefits
- 3-Pole, Active Lowpass, Sallen-Key Video Filter
- 5.25MHz -3dB Bandwidth
- > 20dB Attenuation at 13.5MHz
- > 40dB Attenuation at 27MHz
- 18dB/Octave Attenuation Rate
- Low-Cost Circuit Design
- Video-Filter Solution for NTCS and PAL Applications
- ±2.25V to ±5.5V Dual-Supply Voltage or +4.5V to +11V Single-Supply Voltage
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX4450 evaluation kit (EV kit) demonstrates the capability of the high-speed MAX4450 operational amplifier configured in a 3-pole, lowpass Sallen-Key filter which provides a Butterworth response with a bandwidth of -3dB at 5.25MHz. This circuit can be used for video anti-aliasing and reconstruction filtering. The circuit is designed to drive a 75Ω termination, common in video applications, with an overall gain of 1. The MAX4450 EV kit board operates from a ±2.25V to ±5.5V dual-voltage supply or a +4.5V to +11V single-voltage supply. The MAX4450 EV kit is a fully assembled and tested surface-mount board.
Applications
- ADC Interface
- Battery-Powered Applications
- CCD Imaging
- Digital Still Cameras
- Set-Top Boxes
- Surveillance Video Systems
- Video Line Driver
- Video Routing and Switching Systems
Documentation & Resources
-
MAX4450EVKIT: Evaluation Kit for the MAX4450 Data Sheet (Rev. 0)3/20/2002PDF175K