MAX4305

LAST TIME BUY

740MHz, Low-Noise, Low-Distortion Op Amps in SOT23-5

Viewing:

Overview

  • Low 2.1nV/√Hz Voltage Noise Density
  • Ultra-High 740MHz -3dB Bandwidth (MAX4304, AVCL = 2V/V)
  • 100MHz 0.1dB Gain Flatness (MAX4104/4105)
  • 1400V/µs Slew Rate (MAX4105/4305)
  • -88dBc SFDR (5MHz, RL = 100Ω) (MAX4104/4304)
  • High Output Current Drive: ±70mA
  • Low Differential Gain/Phase Error: 0.01%/0.01° (MAX4104/4304)
  • Low ±1mV Input Offset Voltage
  • Available in Space-Saving 5-Pin SOT23 Package
MAX4305
740MHz, Low-Noise, Low-Distortion Op Amps in SOT23-5
MAX4104, MAX4105, MAX4304, MAX4305: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4104EVKIT

Evaluation Kit for the MAX4104, MAX4105, MAX4304, and MAX4305

Features and Benefits

  • 880MHz (typical) -3dB Bandwidth
  • 100MHz 0.1dB Gain Flatness
  • 2.1nV/√Hz Voltage Noise Density
  • 400V/µs Slew Rate
  • ±70mA Output Current Drive
  • -88dBc SFDR (at 50MHz)
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4104 evaluation kit (EV kit) simplifies evaluation of the MAX4104 ultra-high-speed, low-noise, 880MHz amplifier. The EV kit circuit demonstrates the MAX4104 in the noninverting unity-gain configuration. RF-style connectors (SMA) and 50Ω terminating resistors are included for test equipment compatibility.

The MAX4104 EV kit can also be used to evaluate the MAX4105, MAX4304, and MAX4305. Simply order a free sample of the appropriate part (MAX4105ESA, MAX4304ESA, or MAX4305ESA), replace the IC on the EV board, and change the gain-setting resistors for the desired gain. Refer to the MAX4104/MAX4105/MAX4304/MAX4305 data sheet for suggested resistor values.

MAX4104EVKIT
Evaluation Kit for the MAX4104, MAX4105, MAX4304, and MAX4305

Latest Discussions

No discussions on MAX4305 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed