Overview

Features and Benefits

  • 880MHz (typical) -3dB Bandwidth
  • 100MHz 0.1dB Gain Flatness
  • 2.1nV/√Hz Voltage Noise Density
  • 400V/µs Slew Rate
  • ±70mA Output Current Drive
  • -88dBc SFDR (at 50MHz)
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4104 evaluation kit (EV kit) simplifies evaluation of the MAX4104 ultra-high-speed, low-noise, 880MHz amplifier. The EV kit circuit demonstrates the MAX4104 in the noninverting unity-gain configuration. RF-style connectors (SMA) and 50Ω terminating resistors are included for test equipment compatibility.

The MAX4104 EV kit can also be used to evaluate the MAX4105, MAX4304, and MAX4305. Simply order a free sample of the appropriate part (MAX4105ESA, MAX4304ESA, or MAX4305ESA), replace the IC on the EV board, and change the gain-setting resistors for the desired gain. Refer to the MAX4104/MAX4105/MAX4304/MAX4305 data sheet for suggested resistor values.