MAX4287

Obsolete

+3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable

Achieves -88dBc SFDR at 5MHz

Viewing:

Overview

  • High Speed at 3V
    • 250MHz -3dB Bandwidth (MAX4285/87/88)
    • 150MHz -3dB Bandwidth (MAX4286, MAX4387/88)
    • 350V/µs Slew Rate
  • +2.85V to +6.5V Single-Supply Operation
  • Input Common-Mode Range Extends to VEE
  • Low Distortion at 5MHz
    • -88dBc SFDR
  • High Output Current Drive: -106mA to +77mA
  • 6ns Settling Time to 0.1%
  • High-Speed Enable/Disable
    • 40ns Enable Time
    • 50ns Disable Time
    • High Output Impedance
  • Space-Saving SOT23 and µMAX Packages
MAX4287
+3V/+5V, 250MHz, SOT23 ADC Buffer Amplifiers with High-Speed Disable
MAX4285, MAX4286, MAX4287, MAX4288, MAX4387, MAX4388: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 6
MAX4265 LAST TIME BUY Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable
MAX4266 Obsolete Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable
MAX4267 Obsolete Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable
MAX4268 Obsolete Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable
MAX4269 Obsolete Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable
MAX4270 Obsolete Ultra-Low-Distortion, Single-Supply, 300MHz Op Amps with Enable
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4287 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed