MAX4163EBL

UCSP, Micropower, Single-Supply, 10V, Rail-to-Rail I/O Op Amps

Viewing:

Overview

  • UCSP Package (MAX4163)
  • 1.0pA Typical Input Bias Current
  • Single-Supply Operation from 2.5V to 10V
  • Input Common-Mode Voltage Range Extends 250mV Beyond Either Supply Rail
  • Rail-to-Rail Output Swing
  • 200kHz Gain-Bandwidth Product
  • 25µA Quiescent Current per Amplifier
  • Excellent CMRR, PSRR, and Gain Linearity
  • No Phase Reversal for Overdriven Inputs
  • Unity-Gain Stable
  • Stable with Any Capacitive Load
  • Internally Short-Circuit Protected to Either Rail

The MAX4162/MAX4163/MAX4164 are single/dual/quad, micropower operational amplifiers that combine an exceptional bandwidth to power consumption ratio with true rail-to-rail inputs and outputs. They consume a mere 25µA quiescent current per amplifier, yet achieve 200kHz gain-bandwidth product and are unity-gain stable while driving any capacitive load. The MAX4162/MAX4163/MAX4164 operate from either a single supply (2.5V to 10V) or dual supplies (±1.25V to ±5V), with an input common-mode voltage range that extends 250mV beyond either supply rail. These amplifiers use a proprietary architecture to achieve a very high input common-mode rejection ratio without the midswing nonlinearities present in other rail-to-rail op amps. This architecture also maintains high open-loop gain and output swing while driving substantial loads.

The combination of excellent bandwidth/power performance, single-supply operation, and miniature footprint makes these op amps ideal for portable equipment and other low-power, single-supply applications. The single MAX4162 is available in 8-pin SO and space-saving 5-pin SOT23 packages. The MAX4163 is available in an 8-pin ultra chip-scale package (UCSP™) and an 8-pin µMAX® or SO package. The MAX4164 is available in a 14-pin SO package.

Applications

  • Automotive Electronics
  • Cell Phones
  • Cordless Phones
  • Glucose Meters
  • GPS Solutions
  • Ionization Detectors
  • IP Camera
  • Low-Power, Low-Voltage Equipment
  • Medical Instruments
  • Panel Meters
  • pH Probes
  • Portable Equipment
  • Power Meters
  • Programmable Logic Controllers (PLCs)

MAX4163EBL
UCSP, Micropower, Single-Supply, 10V, Rail-to-Rail I/O Op Amps
MAX4162, MAX4163, MAX4163EBL, MAX4164: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 6
MAX4040 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
MAX4480 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4470 PRODUCTION Single/Dual/Quad, +1.8V/750nA, SC70, Rail-to-Rail Op Amps
MAX4252 PRODUCTION UCSP, Single-Supply, Low-Noise, Low-Distortion, Rail-to-Rail Op Amps
MAX4253 PRODUCTION UCSP, Single-Supply, Low-Noise, Low-Distortion, Rail-to-Rail Op Amps
MAX4323 PRODUCTION Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX4163
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX4163EBL yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed