MAX4074

Obsolete

Micropower, SOT23, Rail-to-Rail, Fixed-Gain GainAmp/Open-Loop Op Amps

Fixed-Gain Amplifiers Increase Accuracy and Save Space

Viewing:

Overview

  • Internal Gain-Setting Resistors in SOT23 Packages (MAX4074/MAX4076)
  • 0.1% Gain Accuracy (RF/RG) (MAX4074/MAX4075)
  • 54 Standard Gains Available (MAX4074/MAX4075)
  • Open-Loop, Unity-Gain-Stable Op Amps (MAX4076/MAX4077/MAX4078)
  • Rail-to-Rail Outputs Drive 1kΩ Load
  • +2.5V to +5.5V Single Supply
  • 34µA Supply Current
  • Up to 4MHz GBW Product
  • Fault-Protected Inputs Withstand ±17V
  • 200pA (max) Input Bias Current
  • Stable with Capacitive Loads up to 100pF with No Isolation Resistor

The MAX4074–MAX4078 GainAmp™ op amp family combines low-cost rail-to-rail op amps with precision internal gain-setting resistors. Factory-trimmed on-chip resistors decrease design size, cost, and layout, and provide 0.1% gain accuracy. Fixed inverting gains from -0.25V/V to -100V/V or noninverting gains from +1.25V/V to +101V/V are available. These devices operate from a single +2.5V to +5.5V supply and consume just 34µA. GainAmp amplifiers are optimally compensated for each gain version, achieving gain bandwidth (GBW) products up to 4MHz (AV = +25V/V to +101V/V). High-voltage fault protection withstands ±17V at either input without damage or excessive current draw (MAX4074/MAX4075 only).

Two versions are available in this amplifier family. The MAX4076/MAX4077/MAX4078 are single/dual/quad open-loop, unity-gain-stable op amps, and the MAX4074/MAX4075 are single/dual fixed-gain op amps. The input common-mode voltage range of the open-loop amplifiers extends from 150mV below the negative supply to within 1.2V of the positive supply. The outputs can swing rail-to-rail and drive a 1kΩ load while maintaining excellent DC accuracy (MAX4074/MAX4075 only). The amplifiers are stable for capacitive loads up to 100pF.

For space-critical operations, the MAX4074/MAX4076 are available in space-saving SOT23-5 packages.

Applications

  • Cellular Handsets
  • Cordless Phones
  • Digital Cameras (DIGICAMs)
  • Glucose Meters
  • GPS Solutions
  • Infrared Receivers for Remote Controls
  • Instruments, Terminals, and Bar-Code Readers
  • IP Camera
  • Keyless Entry
  • Low-Side Current-Sense Amplifiers
  • MP3 and Portable Media Players
  • Photodiode Preamps
  • Portable Battery-Powered Equipment
  • Smart-Card Readers

MAX4074
Micropower, SOT23, Rail-to-Rail, Fixed-Gain GainAmp/Open-Loop Op Amps
MAX4074, MAX4075, MAX4076, MAX4077, MAX4078: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 7
MAX4174 Obsolete SOT23, Rail-to-Rail, Fixed-Gain GainAmps/Open-Loop Op Amps
MAX4175 Obsolete SOT23, Rail-to-Rail, Fixed-Gain GainAmps/Open-Loop Op Amps
MAX4274 Obsolete SOT23, Rail-to-Rail, Fixed-Gain GainAmps/Open-Loop Op Amps
MAX4275 Obsolete SOT23, Rail-to-Rail, Fixed-Gain GainAmps/Open-Loop Op Amps
MAX4281 PRODUCTION SOT23, Rail-to-Rail, Fixed-Gain GainAmps/Open-Loop Op Amps
MAX4282 PRODUCTION SOT23, Rail-to-Rail, Fixed-Gain GainAmps/Open-Loop Op Amps
MAX4284 Obsolete SOT23, Rail-to-Rail, Fixed-Gain GainAmps/Open-Loop Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4074 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed