MAX4284

Obsolete

SOT23, Rail-to-Rail, Fixed-Gain GainAmps/Open-Loop Op Amps

Viewing:

Overview

  • GainAmp Family Provides Internal Precision Gain-Setting Resistors in SOT23 (MAX4174/5)
  • 0.1% Gain Accuracy (RF/RG) (MAX4174/5, MAX4274/5)
  • 54 Standard Gains Available (MAX4174/5, MAX4274/5)
  • Open-Loop Unity-Gain-Stable Op Amps (MAX4281/2/4)
  • Rail-to-Rail Outputs Drive 1kΩ Load
  • Internal VCC/2 Biasing (MAX4175/MAX4275)
  • +2.5V to +5.5V Single Supply
  • 300µA Supply Current
  • Up to 23MHz GBW Product
  • Fault-Protected Inputs Withstand ±17V
  • Stable with Capacitive Loads Up to 470pF with No Isolation Resistor
MAX4284
SOT23, Rail-to-Rail, Fixed-Gain GainAmps/Open-Loop Op Amps
MAX4174, MAX4175, MAX4274, MAX4275, MAX4281, MAX4282, MAX4284: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4284 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed