MAX40078

RECOMMENDED FOR NEW DESIGNS

Single/Dual/Quad Ultra-Low Input Bias Current, Low-Noise Amplifiers

Combination of Low Input Bias Current, Very Low Noise and Tiny Size Makes These Amps Great for Precision Applications

Viewing:

Overview

  • Low Input Voltage Noise Density: 4.2nV/ at 30KHz
  • Low Input Current Noise Density: 0.5fA/
  • Low Input Bias Current: 0.3pA (typ)
  • Low Distortion: 0.00035% or -109dB THD+N (1kΩ Load)
  • Single-Supply Operation from +2.7V to +5.5V
  • Input Common-Mode Voltage Range Includes Ground
  • Rail-to-Rail Output Swings with a 1kΩLoad
  • Wide Bandwidth: MAX 40079/MAX40077/MAX40078 (10MHz); MAX40087/MAX40089 (42MHz)
  • Excellent DC Characteristics: VOS ≤ 30µV
  • Single-Channel 6-bump WLP in 1.31mm x 0.73mm with 0.35mm Bump Pitch
  • Dual-Channel 8-bump WLP in 0.96mm x 1.66mm with 0.35mm Bump Pitch
  • Available in Space-Saving 6-WLP, 6-SOT, 8-WLP, and µMAX Packages
MAX40078
Single/Dual/Quad Ultra-Low Input Bias Current, Low-Noise Amplifiers
MAX40077, MAX40078, MAX40079, MAX40087, MAX40089: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 1
MAX40075 RECOMMENDED FOR NEW DESIGNS 10MHz/42MHz Low-Noise, Low-Bias Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX40078

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX40089EVKIT

Evaluation Kit for the MAX40077/MAX40089

Features and Benefits

  • +2.7V to +5.5V Supply Voltage Range Across VDD and VSS
  • 42MHz Gain Bandwidth Product (MAX40089)
  • 10MHz Gain Bandwidth Product (MAX40077)
  • Ultra-Low Distortion (0.0002% with 1kΩ load)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40089 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate both MAX40077 and MAX40089 dual channel op amps.

The MAX40089 EV kit printed circuit board (PCB) comes installed with MAX40089AUT+ in an 8-μMAX package.

The device is a dual-channel, rail-to-rail output op amp offering 10MHz Gain Bandwidth product (MAX40077) and 42MHz Gain Bandwidth product (MAX40089). The EV kit operates from a single 2.7V to 5.5V DC power supply or from ±1.35V to ±2.75V split supply.

Applications

  • ADC Buffers
  • DAC Output Amplifiers
  • Digital Scales
  • Low-Noise Microphone/Preamplifiers
  • Medical Instrumentation
  • pH Probes and Reference Electrodes
  • Strain Gauges/Sensor Amplifiers
  • Transimpedance Amplifiers

MAX40089EVKIT
Evaluation Kit for the MAX40077/MAX40089
MAX40089EVKIT: Board Photo

Latest Discussions

Recently Viewed