MAX40075

RECOMMENDED FOR NEW DESIGNS

10MHz/42MHz Low-Noise, Low-Bias Op Amps

Combination of High-Speed, Very Low Noise and Tiny Size Makes these AMPS Great for Precision Applications

Viewing:

Overview

  • Low Input Voltage-Noise Density: 4.2nV/√Hz at 30kHz
  • Low Input Current-Noise Density: 0.5fA/√Hz
  • Low Input Bias Current: <1pA (typ)
  • Low Distortion: 0.00035% or -109dB THD+N (1kΩ Load)
  • Single-Supply Operation from +2.7V to +5.5V
  • Input Common-Mode Voltage Range Includes Ground
  • Rail-to-Rail Output Swings with a 1kΩ Load
  • 10MHz GBW Product, Unity-Gain Stable (MAX40075 only)
  • 42MHz GBW Product, Gain ≥ 5V/V (MAX40088 Only)
  • Excellent DC Characteristics: Input VOS ≤ 30µV
  • Low-Power Shutdown Mode: Reduces Supply Current to ≤1µA
  • Available in Space-Saving 6-Bump WLP and 6-Pin SOT23 Packages
  • AEC-Q100 Qualified. See Ordering Information
MAX40075
10MHz/42MHz Low-Noise, Low-Bias Op Amps
MAX40075, MAX40088: Functional Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX40088EVKIT

Evaluation Kit for the MAX40075/MAX40088/MAX40079/MAX40087

Features and Benefits

  • +2.7V to +5.5V Supply Voltage Range across VDD and VSS
  • 42MHz Gain Bandwidth Product (MAX40088/MAX40087), Gain = 5V/V Stable
  • 10MHz Gain Bandwidth Product (MAX40075/MAX40079), Gain = 1V/V Stable
  • Ultra-Low Distortion (0.0002% with 1kΩ load)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40088 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX40075/ MAX40088/MAX40079/MAX40087 ICs. The MAX40088 EV kit printed circuit board (PCB) comes installed with MAX40088AUT+ in 6-SOT23 package.

The device is a rail-to-rail output op amp offering 10MHz Gain Bandwidth product (MAX40075/MAX40079) and 42MHz Gain Bandwidth product (MAX40088/MAX40087). The EV kit operates from a single 2.7V to 5.5V DC power supply or from ±1.35V to ±2.75V split supply.

Applications

  • ADC Buffers
  • DAC Output Amplifiers
  • Digital Scales
  • Low-Noise Microphone/Preamplifiers
  • Medical Instrumentation
  • Strain Gauges/Sensor Amplifiers
  • Transimpedance Amplifiers

MAX40088EVKIT
Evaluation Kit for the MAX40075/MAX40088/MAX40079/MAX40087
MAX40088EVKIT: Board Photo

Latest Discussions

No discussions on MAX40075 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed