MAX3540

Obsolete

Complete Single-Conversion Television Tuner

3.3V, Single-Conversion Tuner Is Fully A/74 Compliant

Viewing:

Overview

  • Low Power Consumption: 760mW (typ) from a +3.3V Supply Voltage
  • Integrated Tracking Filters
  • ATSC A/74 Compliant
  • 40dB Adjacent Channel Protection Ratio (ACPR)
  • 4.4dB (typ) Low Noise Figure
  • Small, 7mm x 7mm, fcLGA Leadless Package
  • 256-QAM-Compatible Phase-Noise Performance
  • IF Overload Detector Controls RF Variable-Gain Amplifier
  • 2-Wire I²C-Compatible Serial Control Interface
MAX3540
Complete Single-Conversion Television Tuner
MAX3540: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3540 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed