MAX3266

NOT RECOMMENDED FOR NEW DESIGNS

1.25Gbps/2.5Gbps, +3V to +5.5V, Low-Noise Transimpedance Preamplifiers for LANs

Low 200nA (MAX3266) Input Referred Noise and 1mA Input Overload

Viewing:

Overview

  • 200nA Input-Referred Noise (MAX3266)
  • 500nA Input-Referred Noise (MAX3267)
  • 920MHz Bandwidth (MAX3266)
  • 1900MHz Bandwidth (MAX3267)
  • 1mA Input Overload
  • Single +3.0V to +5.5V Supply Voltage
MAX3266
1.25Gbps/2.5Gbps, +3V to +5.5V, Low-Noise Transimpedance Preamplifiers for LANs
MAX3266, MAX3267: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transmitters 1
MAX3996 NOT RECOMMENDED FOR NEW DESIGNS +3.0V to +5.5V, 2.5Gbps VCSEL and Laser Driver
Limiting Amplifiers 3
MAX3272A +3.3V, 2.5Gbps Low-Power Limiting Amplifiers
MAX3268 Obsolete +3.0V to +5.5V, 1.25Gbps/2.5Gbps Limiting Amplifiers
MAX3269 Obsolete +3.0V to +5.5V, 1.25Gbps/2.5Gbps Limiting Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3266EVKIT

Evaluation Kit for the MAX3266, MAX3267

Features and Benefits

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Calibration Circuit for Accurate Bandwidth Measurements

Product Details

The MAX3266 and MAX3267 evaluation kits (EV kits) simplify evaluation of the MAX3266 and MAX3267 transimpedance preamplifiers.

The EV kits include a circuit that emulates the high- speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth measurements.

The MAX3266 and MAX3267 EV kits are fully assembled and tested.

Applications

  • 1Gbps to 2.5Gbps Optical Receivers
  • Fibre Channel
  • Gigabit Ethernet

MAX3267EVKIT

Evaluation Kit for the MAX3266, MAX3267

Features and Benefits

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Calibration Circuit for Accurate Bandwidth Measurements

Product Details

The MAX3266 and MAX3267 evaluation kits (EV kits) simplify evaluation of the MAX3266 and MAX3267 transimpedance preamplifiers.

The EV kits include a circuit that emulates the high- speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth measurements.

The MAX3266 and MAX3267 EV kits are fully assembled and tested.

Applications

  • 1Gbps to 2.5Gbps Optical Receivers
  • Fibre Channel
  • Gigabit Ethernet

MAX3266EVKIT
Evaluation Kit for the MAX3266, MAX3267
MAX3267EVKIT
Evaluation Kit for the MAX3266, MAX3267

Latest Discussions

No discussions on MAX3266 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed