MAX3272A
NOT RECOMMENDED FOR NEW DESIGNS+3.3V, 2.5Gbps Low-Power Limiting Amplifiers
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
The MAX3272/MAX3272A 2.5Gbps limiting amplifiers accept a wide range of input voltages and provide a constant-level output voltage with controlled edge speeds. Additional features include power detectors with programmable loss-of-signal (LOS) indication, an optional squelch function that mutes the data output signal when the input voltage falls below a programmable threshold, and an output polarity selector. These parts exhibit excellent jitter performance and have low power dissipation.
The MAX3272/MAX3272A feature current-mode logic (CML) data outputs that are tolerant of inductive connectors, and are available in a 4mm x 4mm QFN package or in die form (MAX3272 only). Along with the MAX3271, the MAX3272/MAX3272A are ideal for low-power, compact optical receivers.
Applications
- 2.5Gbps Optical Receivers
- Fibre Channel Optical Receivers
- Gigabit Ethernet Optical Receivers
- SONET/SDH Receivers
- System Interconnects
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3272AETP+ | LFCSP | ||
| MAX3272AETP+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX3272AETP+ | PRODUCTION | |
| MAX3272AETP+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX3272AETP+ | PRODUCTION | |
| MAX3272AETP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX3272AETP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX3272A yet. Have something to say?
Start a Discussion on EngineerZone®