Overview
Features and Benefits
- Fully Assembled and Tested
- Includes Photodiode Emulation Circuit
- Calibration Circuit for Accurate Bandwidth Measurements
Product Details
The MAX3266 and MAX3267 evaluation kits (EV kits) simplify evaluation of the MAX3266 and MAX3267 transimpedance preamplifiers.
The EV kits include a circuit that emulates the high- speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth measurements.
The MAX3266 and MAX3267 EV kits are fully assembled and tested.
Applications
- 1Gbps to 2.5Gbps Optical Receivers
- Fibre Channel
- Gigabit Ethernet