MAX31C80
ObsoleteSpread-Spectrum Clock Generators
First Spread-Spectrum Clock Generators with Proprietary Active Frequency Dither Adjustment for Best-in-Class EMI Spread
Overview
- 2MHz to 134MHz Spread-Spectrum Clock Generator
- Input Can Be Either an 8MHz to 34MHz Crystal or 8MHz to 134MHz Clock
- Factory-Programmable Output Frequencies in 2MHz to 134MHz Range
- Low-Cost Crystal at Low Frequency Used to Generate High Frequencies
- On-Board PLL is Capable of Spread-Spectrum Frequency Modulation
- Down- or Center-Dither Spread-Spectrum Frequency Modulation
- User-Configurable Spread-Spectrum Dither Magnitude
- Low Cycle-to-Cycle Jitter
- 3.3V Supply Voltage
- Temperature Range: -40°C to +125°C
- Small Package: 10-Pin TDFN (3mm x 3mm x 0.8mm)
The MAX31C80/MAX31D80 are spread-spectrum clock generators that contain a phase-locked loop (PLL) that generates a 2MHz to 134MHz clock from an input clock or crystal. The PLL can provide a spread-spectrum down-dithered (MAX31D80) or center-dithered (MAX31C80) frequency-modulated clock. The devices also buffer the incoming clock and provide this output on a separate pin.
The MAX31C80/MAX31D80 are provided in a 10-pin TDFN package and operate over a full -40°C to +125°C automotive temperature range. Devices can be factory programmed for multiple combinations of input and output frequencies (see the Ordering Information table). A low-cost, low-frequency crystal can be used at the input to generate frequencies up to 134MHz.
Applications
- Automotive Infotainment
- Graphics Cards
- Printers
- Set-Top Boxes
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Clock ICs 2 | ||
| DS1080CL | Obsolete | Spread-Spectrum Crystal Multiplier |
| DS1080L | PRODUCTION | Spread-Spectrum Crystal Multiplier |
| Oscillators 7 | ||
| DS1086L | PRODUCTION | 3.3V Spread-Spectrum EconOscillator |
| DS1086 | PRODUCTION | Spread-Spectrum EconOscillator |
| DS1087L | PRODUCTION | 3.3V Spread-Spectrum EconOscillator |
| DS1089L | PRODUCTION | 3.3V Center Spread-Spectrum EconOscillator™ |
| DS1090 | PRODUCTION | Low-Frequency, Spread-Spectrum EconOscillator |
| DS1091L | PRODUCTION | Automotive Temperature Range Spread-Spectrum EconOscillator™ |
| DS1094L | PRODUCTION | Multiphase Spread-Spectrum EconOscillator |
| Phase-Locked Loop (PLL) Synthesizers 3 | ||
| DS1181L | Obsolete | 20MHz to 134MHz Spread-Spectrum Clock Modulator for LCD Panels |
| DS1081L | Obsolete | Spread-Spectrum Clock Modulator for LCD Panels |
| DS1083L | Obsolete | 16MHz to 134MHz Spread-Spectrum Clock Modulator for LCD Panels |
Latest Discussions
No discussions on MAX31C80 yet. Have something to say?
Start a Discussion on EngineerZone®