DS1083L

Obsolete

16MHz to 134MHz Spread-Spectrum Clock Modulator for LCD Panels

Low-Jitter Spread-Spectrum Clock Modulator Reduces EMI in Large-Format LCD Panels

Viewing:

Overview

  • Modulates a 16MHz to 134MHz Clock with Center Spread-Spectrum Dithering
  • Selectable Spread-Spectrum Modulation Magnitudes of:
    • ±0.5%
    • ±1%
    • ±1.5%
    • ±2%
  • Low 75ps Cycle-to-Cycle Jitter
  • Automatic Dither Cycle Rate Adjustment to Maximize EMI Reduction
  • Low Cost
  • Low Power Consumption
  • 3.3V Single Voltage Supply
  • -40°C to +125°C Operating Temperature Range
  • Small 6-Lead Thin SOT23 Package
DS1083L
16MHz to 134MHz Spread-Spectrum Clock Modulator for LCD Panels
DS1083L: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
DS1081L Obsolete Spread-Spectrum Clock Modulator for LCD Panels
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1083L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed