DS1081L

Obsolete

Spread-Spectrum Clock Modulator for LCD Panels

Low-Jitter, Spread-Spectrum Clock Modulators Reduce EMI in Large-Format LCD Panels

Viewing:

Overview

  • Modulates a 20MHz to 134MHz Clock with Center Spread-Spectrum Dithering
  • Selectable Spread-Spectrum Modulation Magnitudes of:
    • ±0.5%
    • ±1.0%
    • ±1.5%
    • ±2.0%
  • Low 75ps Cycle-to-Cycle Jitter
  • Spread-Spectrum Disable Mode
  • Pin Compatible with Alliance/PulseCore Semiconductor P2040 Series Devices
  • Clock Output Disable
  • Low Power Consumption
  • 3.3V Single Voltage Supply
  • -40°C to +125°C Temperature Range
  • Small 8-Pin TSSOP Package
DS1081L
Spread-Spectrum Clock Modulator for LCD Panels
DS1081L: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1081L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed