MAX2904

LAST TIME BUY

200mW Single-Chip Transmitter ICs for 868MHz/915MHz ISM Bands

Viewing:

Overview

  • Versions for U.S. 902MHz to 928MHz Band and European 868MHz Band
  • -7dBm to +23dBm Adjustable Differential RF Output Power
  • +23dBm Output Power at 4.5V, +20dBm Output Power at 3.0V
  • Support BPSK, OOK, ASK, and FM Modulations
  • Modulation Filter for Direct Sequence BPSK up to 8Mchips/s
  • Fully Integrated VCO with On-Chip Tank
  • Extremely Low Frequency Pulling for OOK Modulation (typ 60kHz peak, 5kHz RMS)
  • Integrated Frequency Synthesizer for up to 8 Channels (MAX2900)
  • +2.7V to +4.5V Supply Operation
  • Small 28-Pin QFN Package with Exposed Pad (5mm x 5mm)
MAX2904
200mW Single-Chip Transmitter ICs for 868MHz/915MHz ISM Bands
MAX2900: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2903EVKIT

Evaluation Kit for the MAX2900, MAX2901, MAX2902, MAX2903, MAX2904

Features and Benefits

  • Single-Supply Operation
  • 50Ω SMA Connectors on all IF and RF Ports
  • Baluns Included for Single-Ended RF Output
  • Easy Evaluation of BPSK, OOK, ASK, and FM Modulations
  • Digital Control Synthesizer Programming (MAX2900)
  • Four Modes of Operation
    • Shutdown
    • Synthesizer
    • Transmit
    • Reference Only

Product Details

The MAX2900-MAX2904 evaluation kits (EV kits) simplify testing of the MAX2900-MAX2904. The EV kits allow evaluation of the MAX2900-MAX2904's BPSK, OOK, ASK, and FM modulations; and fully integrated VCO, modulation filter, integrated frequency synthesizer, and power-management features.

The EV kits provide 50Ω SMA connectors for IF inputs and RF outputs. All critical peripheral components are included, and all EV kits are fully assembled and tested.

Applications

  • Automatic Meter Reading
  • Wireless Building Control
  • Wireless Data Networks
  • Wireless Security Systems/Alarms
  • Wireless Sensors

MAX2904EVKIT

Evaluation Kit for the MAX2900, MAX2901, MAX2902, MAX2903, MAX2904

Features and Benefits

  • Single-Supply Operation
  • 50Ω SMA Connectors on all IF and RF Ports
  • Baluns Included for Single-Ended RF Output
  • Easy Evaluation of BPSK, OOK, ASK, and FM Modulations
  • Digital Control Synthesizer Programming (MAX2900)
  • Four Modes of Operation
    • Shutdown
    • Synthesizer
    • Transmit
    • Reference Only

Product Details

The MAX2900-MAX2904 evaluation kits (EV kits) simplify testing of the MAX2900-MAX2904. The EV kits allow evaluation of the MAX2900-MAX2904's BPSK, OOK, ASK, and FM modulations; and fully integrated VCO, modulation filter, integrated frequency synthesizer, and power-management features.

The EV kits provide 50Ω SMA connectors for IF inputs and RF outputs. All critical peripheral components are included, and all EV kits are fully assembled and tested.

Applications

  • Automatic Meter Reading
  • Wireless Building Control
  • Wireless Data Networks
  • Wireless Security Systems/Alarms
  • Wireless Sensors

MAX2901EVKIT

Evaluation Kit for the MAX2900, MAX2901, MAX2902, MAX2903, MAX2904

Features and Benefits

  • Single-Supply Operation
  • 50Ω SMA Connectors on all IF and RF Ports
  • Baluns Included for Single-Ended RF Output
  • Easy Evaluation of BPSK, OOK, ASK, and FM Modulations
  • Digital Control Synthesizer Programming (MAX2900)
  • Four Modes of Operation
    • Shutdown
    • Synthesizer
    • Transmit
    • Reference Only

Product Details

The MAX2900-MAX2904 evaluation kits (EV kits) simplify testing of the MAX2900-MAX2904. The EV kits allow evaluation of the MAX2900-MAX2904's BPSK, OOK, ASK, and FM modulations; and fully integrated VCO, modulation filter, integrated frequency synthesizer, and power-management features.

The EV kits provide 50Ω SMA connectors for IF inputs and RF outputs. All critical peripheral components are included, and all EV kits are fully assembled and tested.

Applications

  • Automatic Meter Reading
  • Wireless Building Control
  • Wireless Data Networks
  • Wireless Security Systems/Alarms
  • Wireless Sensors

MAX2902EVKIT

Evaluation Kit for the MAX2900, MAX2901, MAX2902, MAX2903, MAX2904

Features and Benefits

  • Single-Supply Operation
  • 50Ω SMA Connectors on all IF and RF Ports
  • Baluns Included for Single-Ended RF Output
  • Easy Evaluation of BPSK, OOK, ASK, and FM Modulations
  • Digital Control Synthesizer Programming (MAX2900)
  • Four Modes of Operation
    • Shutdown
    • Synthesizer
    • Transmit
    • Reference Only

Product Details

The MAX2900-MAX2904 evaluation kits (EV kits) simplify testing of the MAX2900-MAX2904. The EV kits allow evaluation of the MAX2900-MAX2904's BPSK, OOK, ASK, and FM modulations; and fully integrated VCO, modulation filter, integrated frequency synthesizer, and power-management features.

The EV kits provide 50Ω SMA connectors for IF inputs and RF outputs. All critical peripheral components are included, and all EV kits are fully assembled and tested.

Applications

  • Automatic Meter Reading
  • Wireless Building Control
  • Wireless Data Networks
  • Wireless Security Systems/Alarms
  • Wireless Sensors

MAX2900EVKIT

Evaluation Kit for the MAX2900, MAX2901, MAX2902, MAX2903, MAX2904

Features and Benefits

  • Single-Supply Operation
  • 50Ω SMA Connectors on all IF and RF Ports
  • Baluns Included for Single-Ended RF Output
  • Easy Evaluation of BPSK, OOK, ASK, and FM Modulations
  • Digital Control Synthesizer Programming (MAX2900)
  • Four Modes of Operation
    • Shutdown
    • Synthesizer
    • Transmit
    • Reference Only

Product Details

The MAX2900-MAX2904 evaluation kits (EV kits) simplify testing of the MAX2900-MAX2904. The EV kits allow evaluation of the MAX2900-MAX2904's BPSK, OOK, ASK, and FM modulations; and fully integrated VCO, modulation filter, integrated frequency synthesizer, and power-management features.

The EV kits provide 50Ω SMA connectors for IF inputs and RF outputs. All critical peripheral components are included, and all EV kits are fully assembled and tested.

Applications

  • Automatic Meter Reading
  • Wireless Building Control
  • Wireless Data Networks
  • Wireless Security Systems/Alarms
  • Wireless Sensors

MAX2903EVKIT
Evaluation Kit for the MAX2900, MAX2901, MAX2902, MAX2903, MAX2904
MAX2904EVKIT
Evaluation Kit for the MAX2900, MAX2901, MAX2902, MAX2903, MAX2904
MAX2901EVKIT
Evaluation Kit for the MAX2900, MAX2901, MAX2902, MAX2903, MAX2904
MAX2902EVKIT
Evaluation Kit for the MAX2900, MAX2901, MAX2902, MAX2903, MAX2904
MAX2900EVKIT
Evaluation Kit for the MAX2900, MAX2901, MAX2902, MAX2903, MAX2904

Latest Discussions

No discussions on MAX2904 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed