MAX2720

Obsolete

1.7GHz to 2.5GHz, Direct I/Q Modulator with VGA and PA Driver

Viewing:

Overview

  • RF Frequency Range
    • 1.7GHz to 2.1GHz (MAX2720)
    • 2.1GHz to 2.5GHz (MAX2721)
  • Integrated I/Q Modulator, LO Doubler, VGA, and PA Driver
  • 35dB VGA Gain Control Range
  • 35dBc Sideband Suppression
  • 30dBc Carrier Suppression
  • Low Supply Current
    • 77mA (MAX2720), 86mA (MAX2721)
    • 20mA Reduction with PA Driver Disabled
  • 0.1µA Supply Current in Shutdown Mode
  • +2.7V to +3.3V Single-Supply Operation
MAX2720
1.7GHz to 2.5GHz, Direct I/Q Modulator with VGA and PA Driver
MAX2720, MAX2721: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
MAX2641 PRODUCTION 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
RF Amplifiers 1
MAX2240 Obsolete 2.5GHz, +20dBm Power Amplifier IC in UCSP Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX2720 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed