MAX2695

LAST TIME BUY

WLAN/WiMAX Low-Noise Amplifiers

Low-Noise-Figure, 2.4GHz and 3.5GHz LNAs in an Ultra-Small WLP; Versions Available with Different Levels of Gain

Viewing:

Overview

  • 2.5GHz WLAN (MAX2692)
  • 3.7GHz WiMAX (MAX2695)
  • High Power Gain: 18dB (MAX2692)
  • Low Noise Figure: 1.1dB (MAX2692)
  • High Input IP3: -3dBm (MAX2695)
  • Integrated 50Ω Output Matching Circuit
  • Low Supply Current: 4.0mA
  • Low Bill of Materials: One Inductor, Two Capacitors
  • Small Footprint: 0.86mm x 0.86mm
MAX2695
WLAN/WiMAX Low-Noise Amplifiers
MAX2692, MAX2695: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 2
MAX2654 Obsolete 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
MAX2655 PRODUCTION 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
RF Amplifiers 2
MAX2659 PRODUCTION GPS/GNSS Low-Noise Amplifier
MAX12000 PRODUCTION 1575MHz GPS Front-End Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2695 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed